Publish your products
ARDEX TLT™ 700 Multi-purpose Construction Adhesive and Sealant
ARDEX TLT™ 700 Multi-purpose Construction Adhesive and Sealant
ARDEX TLT™ 700 Multi-purpose Construction Adhesive and Sealant
ARDEX TLT™ 700 Multi-purpose Construction Adhesive and Sealant
    ARDEX

    ARDEX TLT™ 700 Multi-purpose Construction Adhesive and Sealant

    ARDEX TLT™ 700 is a one-component, high modulus, mildew resistant multi-purpose elastomeric hybrid adhesive and neutral curing sealant that hardens in reaction with moisture. ARDEX TLT™ 700 is extremely flexible with excellent bond strength, making it suitable for a wide range of applications. It is ideal for replacing tiles or for use as a general shower, kitchen and bathroom repair adhesive and sealant for fitting accessories such as soap holders. ARDEX TLT™ 700 is shrinkage free and can be used to fill movement joints. Use on interior or exterior walls and floors. ARDEX TLT™ 700 is ideal for bonding most construction materials, including glass, tiles, ceramics, wood, plastic and metal.

    Key Features

    • Extremely versatile – Bonds a wide range of materials including glass, metal, wood, ceramics and plastic
    • Ideal for minor repair applications, even under water
    • Available in white
    • High bond strength
    • Use to fill movement joints
    • Interior and exterior walls and floors
    • Highly flexible
    • Neutral curing system – Free of solvents, water and isocyanates
    • Can be painted
    • Shrinkage free drying
    • Single component elastomeric hybrid

    Standards

    GreenLine

    Specification
    • Performance

      Material Base: Silyl-terminated Polyether (hybrid) Elastomeric
      Color: White
      Storage Conditions: 40⁰F – 90⁰F (5⁰C – 32⁰C). Max 50% relative humidity. Do not freeze or expose to moisture.
      Skinning Time: 20 minutes
      Curing Time: 1/8″ per 24 hours
      Operating Temperature: -75⁰F to 220⁰F
      Practical Expansion: 25%
      Coverage per Package: 1/4″ (6 mm) Bead. 32 linear ft. (9.75 linear m). 1/8″ (3 mm) Bead. 64 linear ft. (19.5 linear m).
      Hardness Shore A: 46
      Tensile Adhesion Strength: 225 psi
      Shelf Life: 18 months, if unopened
      VOC: 18 g/L
      Warranty: ARDEX Engineered Cements Standard Limited 1-Year Warranty. Failure to follow written directions will void the warranty.

    Technical specification
    • Unique ref.ardex-tlt-700-multi-purpose-adhesive-sealant
    • Product familyTile & Stone Installation System
    • Product groupTLT™ Shower Systems
    • TypeObject (single object)
    • Date of publishing2024-03-06
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Shower trays
    • CSI MasterFormat 2014 Code10 21 16
    • CSI MasterFormat 2014 TitleShower and Dressing Compartments
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit