Publish your products
ARDEX TLT™ Building Panels
ARDEX

ARDEX TLT™ Building Panels

ARDEX TLT™ Building Panels offer builders and tile contractors a strong, lightweight, waterproof, and vapor-resistant tile base for wet areas. They are XPS foam panels manufactured with a proprietary blend of synthetic polymer mortar and an alkali-resistant fiber mesh. This gives the ARDEX TLT Building Panels a highly rigid structure and exceptional bonding strength.

Key Features

  • Alkali-resistant glass fiber mesh
  • Polymeric cement mortar
  • XPS Foam
  • Approved for steam showers via ASTM E 96-05 when Waterproofing Membrane is installed over the Building Panels
Specification
  • PRODUCTDIMENSIONSPROPERTIESSTANDARDSVALUES
    ARDEX TLT™ 1023' x 5' x 1/4″Compressive strength – perpendicular to surfaceASTM D162150.50 p.s.i.
    ARDEX TLT™ 1033' x 5' x 1/2″Compressive strength – perpendicular to cross sectionASTM D1621386.0 psi
    ARDEX TLT™ 1102' x 8' x 2″Tensile StrengthASTM D162375.30 psi
    ARDEX TLT™ 1144' x 5' x 1/2″Shear StrengthASTM D27353.30 psi
    ARDEX TLT™ 1154' x 8' x 1/2″Flexural StrengthASTM C203788 psi
    ARDEX TLT™ 1164' x 8' x 2″Nail Pull ResistanceASTM C473-10Wet 313,8 PSI/Dry 668 psi
    ARDEX TLT™ 1012' x 4' x 1/8″Robinson Floor TestASTM C627Extra heavy duty & high impact use
    ARDEX TLT™ 1053' x 5' x 5/8″System Crack ResistanceANSI A 118.12, S 5.4No Cracks
    ARDEX TLT™ 1062' x 8' x 3/4″Water PenetrationASTM E331-09Passed
    ARDEX TLT™ 1072' x 8' x 1″Flange-Fixture SealPassed
    ARDEX TLT™ 1082' x 8' x 1 1/4″Water Vapor Transmission – perm ratingASTM E 96-050.494, 0.354
    ARDEX TLT™ 1092' x 8' x 1 1/2″Freeze & Thawing ResistanceASTM C666 – 03 (Modified), 25No Visual Defects
    ARDEX TLT™ 1112' x 8' x 3 1/5″Thermal Resistance R-Value (1/2”)ASTM C5181.8 hr. ft. 2F/Btu
    ARDEX TLT™ 1122' x 8' x 3 9/10″Surface Burning CharacteristicsASTM E 84, 12
    ARDEX TLT™ 1133' x 8' x 1/2″Flame speed 0Flame speed 0Flame speed 0
    ARDEX TLT™ 11732″ x 48″ x 1/8″Smoke developed 70Smoke developed 70Smoke developed 70
    ARDEX TLT™ 11832″ x 48″ x 1/4″FlammabilityNFPA 286Passed
    ARDEX TLT™ 11932″ x 48″ x 1/2″Temperature Limits– 50 / + 75 °CTemperature Limits
    ARDEX TLT™ 12132″ x 48″ x 5/8″Linear Co-efficient of Thermal ExpansionASTM D6960.000029 (29 x10-6) CTE / °C
    ARDEX TLT™ 1222' x 4' x 2″Accelerated AgingAC 71-S.3.5.3, 25 cyclesNo Blistering or Delamination
Technical specification
  • Unique ref.ardex-tlt-building-panels
  • Product familyTile & Stone Installation System
  • Product groupTLT™ Shower Systems
  • TypeObject (single object)
  • Date of publishing2024-03-06
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • CSI MasterFormat 2014 Code10 21 16
  • CSI MasterFormat 2014 TitleShower and Dressing Compartments
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit