Publish your products
ARDEX X 7 R - Flexible Rapid Set Tile Adhesive
ARDEX X 7 R - Flexible Rapid Set Tile Adhesive
    ARDEX

    ARDEX X 7 R - Flexible Rapid Set Tile Adhesive

    ARDEX X 7 R is a rapid setting flexible tile adhesive that allows tiles to be grouted and trafficked just 2 hours after fixing.

    • Walk on and grout tiles after 2 hours
    • Semi-pourable consistency facilitates solid bed fixing and is ideal for large format floor tiles
    • Water content can be adjusted to produce a slump-free mix for coving/skirting and wall tiles
    • Can be used on plywood overlay
    • ARDEX X 7 R W has an extended open time of 30 minutes
    • Ideal for almost all tile types including non-moisture sensitive natural stone
    • Suitable for wall and floor applications
    • Suitable for internal and external areas, including swimming pools
    • Suitable for use with underfloor heating

    Colours Available: Grey & White

    Unit Size Available: 20kg

    Specification
    • Weight of fresh mortar: approximately 1.75kg/litre Working time (20°C): approximately 30 minutes Adjustment time (20°C): approximately 20 minutes Slump Resistance: Slip - less than 0.5mm TENSILE ADHESIVE STRENGTH Minimum Tensile Adhesion Strength 28 days dry: 1.0 N/mm² 28 days wet: 1.0 N/mm² After Freeze-Thaw: 1.0 N/mm² (24 hours dry) 0.5 N/mm²
    Technical specification
    • Unique ref.Ardex-x-7-r
    • Product familyTile & Stone Installation System
    • Product groupFlexible Rapid Set Tile Adhesive
    • TypeObject (single object)
    • Date of publishing2019-08-26
    • Edition number1
    Related
    • Material mainCementitious
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • UNSPSC nameStone or tile flooring
    • UNSPSC code30161706
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 17 13 13
    • OmniClass TitleTile Flooring
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction

    Region availability

    North America Europe
    Anguilla
    Ireland
    Antigua and Barbuda
    United Kingdom
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit