Publish your products
Gutter Angle Outer Diameter: 125 mm Angle: 90 Degrees
Gutter Angle Outer Diameter: 125 mm Angle: 90 Degrees
Gutter Angle Outer Diameter: 125 mm Angle: 90 Degrees
Gutter Angle Outer Diameter: 125 mm Angle: 90 Degrees
Gutter Angle Outer Diameter: 125 mm Angle: 90 Degrees
Gutter Angle Outer Diameter: 125 mm Angle: 90 Degrees
Gutter Angle Outer Diameter: 125 mm Angle: 90 Degrees
Gutter Angle Outer Diameter: 125 mm Angle: 90 Degrees
Gutter Angle Outer Diameter: 125 mm Angle: 90 Degrees
Gutter Angle Outer Diameter: 125 mm Angle: 90 Degrees
    Areco

    Gutter Angle Outer Diameter: 125 mm Angle: 90 Degrees

    A Gutter Angle Outer is used for external corners. Fitted onto the end of the gutter using a Gutter Joint.
    Specification
    • Areco has a complete range of roof drainage products. In addition to extreme durability, this system also provides exceptional fitting accuracy. The products are manufactured from top quality raw material and with high performance, in our fully automated production line in Malmö, Sweden. All of the production lines consist of computer-controlled, fully automated machines and industrial robots. This is to ensure that we fulfil both the toughest technical specifications and environmental demands. Hang gutters are available in dimensions 125 and 150 mm, pipes and holders in dimensions 75, 90, 100 and 110 mm, including all accessories necessary for your installation.
    Technical specification
    • Unique ref.ARS-GUTTANGOUT125-90
    • Product familyRoof Drainage
    • Product groupRoof
    • TypeObject (single object)
    • Date of publishing2019-12-10
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Roof Accessories

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit