We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Carevo, Shower trolley

Unique ref.: Carevo
Brand: Arjo
Product family: Shower Trolley
Product group: Hygiene
Width (mm): 759
Height (mm): 794.5
Depth (mm): 2005
Date of publishing: 2019-11-01
Edition number: 1
Type: Object (single object)
Download (1)
The Carevo® shower trolley is a height-adjustable shower trolley that provides a comfortable and dignified hygiene experience for dependent residents/patients, and a safe and efficient working solution for caregivers.
The new standard in dignified hygiene care
The Arjo range of shower solutions improve life in care environment.
The Carevo is an innovative hygiene solution for immobile residents/patients. With a superior design and an intuitive user interface, the Carevo sets a new standard in dignified hygiene care.

The features, innovative design, and intuitive user interface provide an easy to use and efficient hygiene solution for both caregivers and immobile patients and residents.

Measurements and weights
Max total load (SWL) (patient + water weight) 200 kg (440 lbs)
Max patient weight 182 kg (400 lbs)
Product weight 82 kg (181 lbs)
Lifting stroke 350 mm (13 3/4")
Min lifting height (from floor to patient platform) 605 mm (23 3/4")
Max lifting height (from floor to patient platform) 955 mm (37 2/3")
Width (stretcher) 586 mm (23")
Total width (incl. side supports in inner position) 759 mm (29 3/4")
Total width (incl. side supports in outer position) 888 mm (35")
Inner length (inside the mattress at the bottom) 1900 mm (74 3/4")
Total length (incl. head & foot panel) 2005 mm (79")
Length of chassis 1211 mm (47 3/4")
Width of chassis 700 mm (27 1/2")
Height of chassis (over castors) 204 mm (8")
Chassis clearance (from floor to bottom of chassis)

152 mm (6")
Max back support angle 15°
Stretcher inclination 1°
Drainage hose length 1000 mm
Drainage hose diameter 40 mm
Electrical
Battery type NiMH
Battery voltage 24 V DC
Battery capacity 2,5 Ah
Motor power actuator raise/lower 216 VA
Motor power actuator adjustable back support 72 VA
Protection class IPX4
Motions
Lifting time stretcher - no load (full stroke) 23 ±2 s
Lifting time stretcher - Max load (full stroke) 30 ±4 s
Lowering time stretcher - no load (full stroke) 20 ±2 s
Lowering time stretcher - Max load (full stroke) 20 ±4 s
Product specification
Electrically operated height adjustment with built-in soft start function.
Electrically operated back support adjustment (option) with built-in soft start function.
Two sets of removable and rechargeable batteries and battery charger.
Three integrated control panels.
Folding safety side supports with width adjustment function.
Double safety side support catches.
Ergo-access area for good ergonomics.
Stretcher with gentle slope for water run off.
Flexizone for improved resident/patient comfort.
Integrated shower handle holders.
Integrated comfort grip for residents/patients.
Split drainage hose that enables two drainage hose lengths.
Dual drainage holders.
Drain plug.
Soft mattress that is easy to remove, with recessed run off channels and side reinforcements.
Soft head pillow.
125 mm castors.
Brakes on all four castors.
Emergency stop.
Low battery buzzer.
Max patient weight 182 kg (400 lbs)
Max total load 200 kg (440 lbs)


Material main: Steel
Material secondary: Polypropylene
Designed in: Sweden
Manufactured in: Poland
Weight Net (Kg): 82

BIMobject Category: Medical - All
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
CSI MasterFormat 2014 Code: 12 54 00
CSI MasterFormat 2014 Title: Hospitality Furniture
OmniClass Number: 23-21 11 00
OmniClass Title: Commercial Furniture
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Medical - All

Name Value
Depth 2005 mm
Height 794.5 mm
Width 759 mm

All BIM objects are real products from real manufacturers confirmed and approved