We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Carmina, Bariatric shower chair

Unique ref.: Carmina
Brand: Arjo
Product family: Shower Chair
Product group: Hygiene
Width (mm): 997
Height (mm): 1265
Depth (mm): 980
Date of publishing: 2019-11-01
Edition number: 1
Type: Object (single object)
Download (1)
Carmina™ has been designed specifically for assisted hygiene routines, showering and toileting for bariatric residents/patients.
The transfer-friendly design offers a safe solution for residents/patients with different mobility levels. Two models are available, covering needs ranging from a bedside commode to a mobile, multifunction shower and commode chair.
Enhancing lives
Carmina™ has been developed to enhance quality of life, by providing a better alternative for hygiene routines in terms of safety and comfort.Bariatric Shower Chair, Designed for assisted hygiene routines, showering and toileting for bariatric residents/patients.
Adjustable footrest provides a comfortable and safe sitting position and good access for transfers using different types of passive lifters.
Push poles assist caregivers when manoeuvring the chair.
More mobile residents/patients can use the push poles for additional support when sitting down/standing up.
Poles fold away to allow easy lateral transfers for residents/patients.
Adjustable backrest with four different seating depths provides extra support for individual needs and allows integration with most toilets.
Key features
Tip-up seat makes cleaning/disinfection easier and provides good access to the commode container.
Adjustable backrest with four different seating depths provides extra support for individual needs and allows integration with most toilets.

Measurements and weights
Max. safe working load 320 kg (705 lbs)
Weight (Carmina) 75 kg (165 lbs)
Weight (Carmina Basic) 37 kg (81 lbs)
Total width (Carmina) 997 mm (39 1/4”)
Total width (Carmina Basic) 960 mm (37 3/4”)
Total depth (Carmina) 980 mm (38 1/2”)
Total depth (Carmina Basic) 760 mm (30”)
Total height 1265 mm (50”)
Chassis, clearance for lift legs 155 mm (6 1/8”)
Chassis, width between legs 793 mm (31 1/4”)
Chassis, clearance for toilet 480 mm (18 7/8”)
Distance from front of seat to backrest (4 positions) 420-525 mm (16 1/2 - 20 2/3")
Backrest width 745 mm (29 3/8")
Seat width 915 mm (36")
Footrest depth 380 mm (15")
Low friction castors Yes
Turning diameter 1300 mm (51 1/8")
Colour Blue/Grey
Approvals
CE marked. Tested by TüV
The Carmina
Bariatric shower and commode chair.

Adjustable backrest with four different seating depths provides extra support for individual needs and allows integration with most toilets.
Adjustable footrest provides comfortable and safe sitting position and good access for transfers using different types of passive lifters.
When resting on the floor, the footrest acts as an extra brake and provides additional stability for the more mobile residents/patients when sitting down/ standing up.
Push poles – The more mobile residents/patients can use the push poles for additional support when sitting down/standing up.
The push poles fold away to allow easy lateral transfers for residents/patients.
Many different grips assist caregivers when manoeuvring the chair.
Tip-up seat makes cleaning/disinfection easier and provides good access to the commode container.
Wide armrests provide optimum support for the resident's/patient's arms.
The armrests fold up, providing good access both for caregivers managing hygiene routines and residents/patients making lateral transfers.
Detachable armrest covers for efficient cleaning procedures.
Container holder can be adjusted to different toilet heights.
The footrest folds easily onto the seat.
A compact solution for storage and transportation through narrow doorways.
The Carmina Basic
Bariatric commode chair.
Adjustable backrest with four different seating depths provides extra support for individual needs and allows integration with most toilets.
Tip-up seat makes cleaning/disinfection easier and provides good access to the commode container.
Wide armrests provide optimum support for the resident's/patient's arms.
The armrests fold up, providing good access both for caregivers managing hygiene routines and residents/patients making lateral transfers.
Detachable armrest covers for efficient cleaning procedures.
Container holder can be adjusted to different toilet heights.
Accessories
Stainless commode container with lid.


Material main: Steel
Material secondary: ABS
Designed in: Sweden
Manufactured in: Poland
Weight Net (Kg): 72

BIMobject Category: Medical - All
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
CSI MasterFormat 2014 Code: 12 54 00
CSI MasterFormat 2014 Title: Hospitality Furniture
OmniClass Number: 23-21 11 00
OmniClass Title: Commercial Furniture
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Medical - All

Name Value
Depth 980 mm
Height 1265 mm
Width 997 mm

All BIM objects are real products from real manufacturers confirmed and approved