We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Maxi Move w/PDPS

Unique ref.: Maxi-Move
Brand: Arjo
Product family: Floor lift
Product group: Patient lift
Width (mm): 718
Height (mm): 1402
Depth (mm): 1118
Date of publishing: 2019-11-01
Edition number: 1
Type: Object (single object)
Download (1)
The MaxiMove® provides comfortable resident/patient handling, while making care routines smoother and more efficient.
In addition to providing a healthier, more ergonomic working environment for caregivers, thereby reducing the risk of musculoskeletal injuries.
This battery-powered passive sling lift allows a single caregiver to safely manage a wide range of resident/patient handling routines. With unrivalled flexibility, stability and reliability, the MaxiMove is the optimum lifter for intensive use in demanding care environments.
With a new built-in electronic scale and a handheld control unit with a display, it helps the caregiver provide a higher quality of care. Simple instructions for use, with a visual guide, on the mast provide convenient assistance to the caregiver.
Available in an extra low height castor version, with a ground clearance of only 60 mm (2 3/8''), it is compatible with most low clearance beds and stretchers.
Comprehensive solution
Maximum benefits from using the MaxiMove are achieved when it is used in the optimum conditions, for efficient, high quality care. Arjo offers comprehensive safe resident/patient handling solutions for hospitals, healthcare facilities and other care facilities and is the ideal partner for helping to ensure a safer, more secure environment for residents/patients and staff.
Flexibility for the diverse challenges of everyday care
The Combi™ attachment enables smooth switching between different spreader bars.
Various different resident/patient interfaces to choose from, with the widest range of spreader bars in the market.
The most comprehensive range of slings available.
Stability for safe, comfortable transfers
A vertical lifting action - Stable Vertical System (SVS) - means safer lifting routines.
Dynamic Positioning System (DPS) spreader bars help to prevent the sling from swinging during transfers.
Excellent stability enables the lifting of bariatric residents/patients, weighing up to 227 kg (500 lbs).
Reliability for high quality care routines at all times
Proven durability record - the actuator is tested for thousands of cycles.
High quality battery-powered features that the caregiver and resident/patient can rely on.

Column lift with interchangable spreader bars, loop and clip sling option, stretcher frame for supine lifting, ambulation and scale as optionSafe working load 227 kg (500 lbs).
Positioning handle for precise handling during transfers.
Stable Vertical System (SVS) comprising: a vertical lift, anti-swing, jib, pivot point spreader bar attached and clip sling design.
Ergonomically designed manoeuvring handle.
Slings with a body contoured design for maximum comfort, available in seven sizes: XS to XXL and colour-coded for ease of use.
Colour-coded bar chart on the spreader bar for identification of the correct sling size.
Sling attachment for spreader bar, with a four-point keyhole clip system.
Electrical opening chassis operated via the handheld control unit.
A Battery Discharge Indicator (BDI) with colour display to indicate remaining battery power level.
Additional audible warning signal to indicate that the battery requires changing.
Handheld control unit for complete control when working with residents/patients.
Secondary operating controls mounted on the mast.
A service indicator measured in hours provides accurate actuator usage, indicating service requirements.
System failure override.
Automatic safety cut-off if lowered onto an obstacle.
Low friction castors, rear two with brakes.
Accessories
Battery charging station, for charging two batteries at once
Integrated scale unit
Extended jib (for maximum reach)
Stretcher unit using soft stretcher, scoop stretcher and strap stretcher
Two-point spreader bar for walking jackets for rehabilitation and loop slings for use with residents/patients with leg contractions
Large powered Dynamic Positioning System (DPS) spreader bar for bariatric residents/patients, also available in medium
Open style small Dynamic Positioning System (DPS) spreader bar for children and small adults
New comprehensive range of loop spreader bars, small and medium open design, large wide spreader bar for bariatric residents/patients, and flat for use with walking jackets for rehabilitation


Material main: Aluminium
Material secondary: Steel
Designed in: Sweden
Manufactured in: Canada
Weight Net (Kg): 64.5

BIMobject Category: Medical - All Medical
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
CSI MasterFormat 2014 Code: 12 54 00
CSI MasterFormat 2014 Title: Hospitality Furniture
OmniClass Number: 23-21 11 00
OmniClass Title: Commercial Furniture
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Medical - All

Name Value
Depth 1118 mm
Height 1402 mm
Width 718 mm

BIMobject®