Publish your products
Sara Stedy
Arjo

Sara Stedy

The Sara Stedy® enables one caregiver to transfer patients safely and with ease. Building on the success of the Sara Stedy, we are pleased to introduce Sara Stedy Compact: a standing aid that caters to smaller-sized patients and residents. For every day transfers - Promoting mobility, support and dignity. Delivering enhanced flexibility across patient and resident demographics and clinical needs, the Sara Stedy range ensures a wide range of patients and residents can be safely and ergonomically positioned from a seated to a standing position with ease. Promote early mobilisation Sara Stedy can support early mobility initiatives by encouraging patients to take an increasingly active role in their functional rehabilitation. Sara Stedy enables single caregiver usage Sara Stedy enables one caregiver to perform sit-to-stand tasks for a wide range of patients according to individual size and clinical assessments. Simplified every day transfers The Sara Stedy and Sara Stedy Compact are non-powered devices and are always ready to use. They help to simplify every day transfer tasks and increase moveability for patients. The essential task Standing and raising is an essential transfer task, often performed multiple times a day. The ability to rise from a seated position is one of the most fundamental movements amongst normal activities of daily living. Sitting to standing is a key step in the mobility process, being a natural precursor to walking. If performed without the right equipment or using an unsafe manual technique, it is a transfer that can put both patient and caregiver at risk of serious injury. The Sara Stedy range ensures that sit-to-stand transfers can be carried out safely, quickly and with ease Both Sara Stedy and Sara Stedy Compact promote ease of use throughout the sit-to-stand movement and encourage patients to take an active role in everyday transfers, including transfers from bed to chair, toilet or washbasin. Flexibility across patient and resident capability Sara Stedy and Sara Stedy Compact, are specifically designed for patients and residents that are unable to mobilise without assistance but are able to contribute to the action or perform part of the action independently. With these patients and residents, it is important to stimulate movement to accelerate recovery or slow down the deterioration of mobility. Please contact Arjo for further information regarding the Mobility Gallery™.
Specification
  • Mobile Standing and Raising aid to facilitate raising and transfer of patients Product Information Sara Stedy Sara Stedy Compact Max safe working load 182 kg (400 lbs) 182 kg (400 lbs) Weight 29,4kg (64,82 lbs) 28,3 kg (62,5 lbs) Total length 92 cm (36,2 in) 89 cm (35 in)) Total height 105 cm (41,3 in) 96 cm (37,8 in) Height of chassis 10 cm (3,9 in) 10 cm (3,9 in) lnternal width legs closed 36 cm (14,2 in) 36 cm (14,2 in) Internal width legs open 75 cm (29,5 in) 75 cm (29,5 in) External width legs open 88 cm (34,6 in) 88 cm (34,6 in) Approvals The products are in compliance with current legislation and applicable product standards EN ISO 10535:2006 (TÜV SÜD) Accessories Compatible Arjo Slings and Flites (disposable slings).Flexibility across patient and resident capability. Available in two sizes ensuring flexibility across height range of patients and residents. Sara Stedy is designed for patients in the height range of 149-193cm, (4’11”-6’6”) and Sara Stedy Compact is designed for smaller patients in the height range of 138-172cm, (4’6”-5’8”) and weight up to 182 kg, (400 lbs). INNOVATIVE PIVOTING SEAT OPENING Easily accessible for the patient and requires minimal handling by the caregiver CAREGIVER HANDLE Intuitive and easy to use for safe patient transfer CROSSBAR HANDLE Allows the patient to support themselves by pulling rather than pushing ENHANCED SEAT DESIGN Built-in seat handgrips which allow the caregiver to easily turn the support aid KNEE SUPPORT Additional support when a patient cannot fully control leg movements SAFE WORKING LOAD Robust frame to hold weight up to 182kg (400 lbs) PEDAL-OPERATED CHASSIS LEGS Easily adjusted for optimum access during transfers TOTAL-LOCK CASTORS Provides complete support when the aid is stationary
Technical specification
  • Unique ref.Sara-Stedy
  • Product familyFloor lift
  • Product groupPatient lift
  • TypeObject (single object)
  • Date of publishing2019-11-01
  • Edition number1
  • Height (mm)1050
  • Width (mm)630
  • Depth (mm)920
Related
  • Material mainAluminium
  • Material secondaryPolyurethane
  • Designed inSweden
  • Manufactured inCanada
  • Weight Net (Kg)29.4
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 54 00
  • CSI MasterFormat 2014 TitleHospitality Furniture
  • OmniClass Number23-21 11 00
  • OmniClass TitleCommercial Furniture

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Taiwan
Saint Helena
Serbia
Tajikistan
São Tomé and Príncipe
Slovakia
Thailand
Senegal
Slovenia
Türkiye
Seychelles
Spain
Turkmenistan
Sierra Leone
Svalbard and Jan Mayen
United Arab Emirates
Somalia
Sweden
Uzbekistan
South Africa
Switzerland
Vietnam
South Sudan
Ukraine
Yemen
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Similar products

BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit