Publish your products
Multi-Clean
Arjo

Multi-Clean

The Multi-clean provides an efficiently controlled delivery system for assisted showering and cleaning and disinfection of shower equipment.

This built-in resident/patient shower, for use mainly with shower trolleys and shower chairs, provides a complete and integrated showering and disinfection system.

System integration

The Multi-Clean is mainly used together with the Carevo®, Carino®, Carendo®, Concerto™, Basic™ or Prelude® to create a complete system for the assisted showering process.

Enhancing lives

Combined, for example, with the Carevo shower trolley, the Shower Panel can improve safety and comfort throughout the showering process.

This is a unit that streamlines showering and equipment disinfection routines.

Improving care and efficiency

The Shower Panel is a simple solution for assisted showering and can be used to improve the efficiency of showering routines for dependent residents/patients.

Specification
  • The Multi-clean provides an efficiently controlled delivery system for assisted showering and cleaning and disinfection of shower equipment.

    This built-in resident/patient shower, for use mainly with shower trolleys and shower chairs, provides a complete and integrated showering and disinfection system.

    Water supply

    Cold water G3/4” female (customer connection)

    Warm water G3/4” female (customer connection)

    Connect with shut-off valves, 3/4" connection

    Max static pressure 600 kPa (87 psi)

    Min operating pressure 30 kPa (4.4 psi)

    Min flow 20 L/min (5.3 gal (US)/min)

    Recommended cold water temperature 3-20°C (37-68°F)

    Recommended hot water temperature 38-80°C (100-176°F)

    Water drainage

    Min drainage capacity 100 L/min (26.5 gal (US)/min)

    Measurements, volumes and weights

    Without tank With flush tank With flush valve

    Weight 14 kg (31 lbs) 16 kg (35 lbs) 14 kg (31 lbs)

    Width 455 mm (17 7/8") 750 mm (29 1/2") 455 mm (17 7/8")

    Height 510 mm (20") 510 mm (20") 510 mm (20")

    Depth 190 mm (7 1/2") 190 mm (7 1/2") 190 mm (7 1/2")

    Resident/patient shower with pressure and temperature-controlled thermostatic mixer. Optional cleaning/disinfection shower feature, with flow meter for mixing of disinfectant cleanser and water. Also available with flush tank or flush valve for additional WC function. Selection of either disinfection or rinse function, lockable door to disinfectant, clear user instructions on the front of the panel

Technical specification
  • Unique ref.Shower-panel
  • Product familyBath
  • Product groupBathtubs, chairs and trolleys
  • TypeObject (single object)
  • Date of publishing2019-12-05
  • Edition number1
  • Height (mm)510
  • Width (mm)455
  • Depth (mm)190
Related
  • Material mainStainless steel
  • Designed inSweden
  • Manufactured inPoland
  • Weight Net (Kg)14
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_70_51
  • Uniclass 2015 DescriptionMedical and laboratory equipment
  • OmniClass Number23-25 00 00
  • OmniClass TitleMedical and Laboratory Equipment

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Taiwan
Saint Helena
Serbia
Tajikistan
São Tomé and Príncipe
Slovakia
Thailand
Senegal
Slovenia
Türkiye
Seychelles
Spain
Turkmenistan
Sierra Leone
Svalbard and Jan Mayen
United Arab Emirates
Somalia
Sweden
Uzbekistan
South Africa
Switzerland
Vietnam
South Sudan
Ukraine
Yemen
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Similar products

BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit