Publish your products
Symbliss Bath Chair
Symbliss Bath Chair
Symbliss Bath Chair
Symbliss Bath Chair
Symbliss Bath Chair
    Arjo

    Symbliss Bath Chair

    Symbliss bath chair is part of an integrated bathing system for residents across mobility levels. Its unique design enables caregivers to efficiently and safely provide a hygiene solution that promotes healthier outcomes. A wellness break with comfort for body and mind.

    Featuring unique tilt motion and a legrest, Symbliss bath chair enables bathing across mobility levels with minimal transfers required. It supports efficient bathing, showering and transport as well as dressing and undressing* of residents.

    Featuring height adjustability together with tilt motion, Symbliss bath chair facilitates ergonomic working posture and easy access to the resident. The fully supporting backrest and seat when in a tilted position enables secure seating of resident and minimizes sliding or floating during bathing.

    Symbliss bath chair promotes dignity and comfort to help reduce moments of friction during care. Featuring evidence based dementia design principles, it resembles a familiar day chair in its look and proportions. The bath chair features QuietConceptᵀᴹ design with smooth and silent movements.

    *Subject to mobility level

    Specification
    • ACCESSORIES AND PARTS

      • Safety belt Eyelets used for easy and secure attachment and length adjustments. One safety belt is included regardless of configuration
      • Belt padding Wipeable belt padding for extra comfort
      • Neck cushion Wipeable head & neck cushion with attachment strap
      • Seat liners 2 types of wipeable seat liners, with or without commode aperture
      • Backrest liner Wipeable backrest liner to enhance comfort
      • Bed pan and holder Designed to be easily inserted / removed(enables in-chair toileting needs)
      • Batteries Comes with 2 rechargeable batteries as standard

      CONFIGURATIONS

      • Symbliss bath chair Manual Foot brakes
      • Symbliss bath chair comfort Neck cushion and Central brake
      • Symbliss bath chair comfort with scale Neck cushion, Central brake and Integrated class IIII scale

      PRODUCT INFORMATION

      • Max. patient weight, SWL 200 kg / 440 Ibs
      • Total weight of lift – Symbliss bath chair comfort with scale 93 kg / 205 lbs
      • Total width 703 mm / 27 43/64"
      • Total length (central brake) Upright position 1260 mm / 49 39/64“
      • Total length (central brake) Titled position 1315 mm / 51 49/64“
      • Total length (foot brake) Upright position 1283 mm / 50 33/64“
      • Total length (foot brake) Tilted position 1338 mm / 52 43/64“
      • Seat height lowest position (upright) 500 mm / 19 11/16“
      • Lifting stroke range (seat) 500 mm / 19 11/16“
      • Height of equipment max (upright, raised) 1940 mm / 76 3/8“
      • Height of equipment min (tilted, lowered) 1178 mm / 46 3/8“
      • Max chassis width 672 mm / 26 29/64“
      • Clearance under chassis 93-128 mm / 3 21/32“ – 5 3/64“
      • Turning radius Legrest down 1390 mm / 54 23/32“
      • Turning radius Legrest up 1700 mm / 66 59/64“
      • Supply voltage 24 V
      • Protection class IPX4
      • Protection class handset IPX7
      • Sound level high/low 33 dB(A) (no load, 1 m from the source)
      • Sound level tilt 41 dB(A) (no load, 1 m from the source)

      COMPATIBILITY WITH OTHER DEVICES

      • Bath tub Symbliss bath
      • Standing and raising aids Sara Stedy, Sara Flex, Sara 3000, Sara Plus
      • Passive lifts Maxi Move, Maxi Twin, Maxi 500, Ceiling lifts

      * Please check with your local sales representative if the product is available for sale in your country.

    Technical specification
    • Unique ref.Symbliss_Bath_Chair
    • Product familyBath
    • Product groupBathtubs, chairs and trolleys
    • TypeObject (single object)
    • Date of publishing2025-06-16
    • Edition number1
    • Height (mm)1178
    • Width (mm)703
    • Depth (mm)1260
    Related
    • Material mainSteel
    • Material secondaryPolypropylene
    • Designed inSweden
    • Manufactured inPoland
    • Weight Net (Kg)93
    Classification
    • BIMobject CategoryMedical - Other Medical
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 54 00
    • CSI MasterFormat 2014 TitleHospitality Furniture
    • OmniClass Number23-21 11 00
    • OmniClass TitleCommercial Furniture

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Taiwan
    Saint Helena
    Serbia
    Tajikistan
    São Tomé and Príncipe
    Slovakia
    Thailand
    Senegal
    Slovenia
    Türkiye
    Seychelles
    Spain
    Turkmenistan
    Sierra Leone
    Svalbard and Jan Mayen
    United Arab Emirates
    Somalia
    Sweden
    Uzbekistan
    South Africa
    Switzerland
    Vietnam
    South Sudan
    Ukraine
    Yemen
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe