Publish your products
Armatherm™ FRR Steel Balcony Canopy (US)
Armatherm™ FRR Steel Balcony Canopy (US)
Armatherm™ FRR Steel Balcony Canopy (US)
Armatherm™ FRR Steel Balcony Canopy (US)
Armatherm™ FRR Steel Balcony Canopy (US)
Armatherm™ FRR Steel Balcony Canopy (US)

    Armatherm™ FRR Steel Balcony Canopy (US)

    Balcony Thermal Bridging Solution - FRR

    Reducing heat flow within a building’s thermal envelope reduces energy consumption as well as potential condensation issues. Thermal bridging through steel and concrete framing can have a significant impact on a building’s energy performance. Armatherm™ FRR thermal break material provides low thermal conductivity and high compressive strength. Armatherm™ FRR is made of a reinforced, thermoset resin which enables FRR to boast limited combustibility and reduce the amount of creep under load making it the ideal material for use in structural thermal break connections

    Applications of Armatherm™ FRR

    • Balconies
    • Canopies
    • Masonry Shelf Angles
    • Beam Connections
    • Lintels
    • Curtain Wall Mullions
    • Rain Screens
    • Column base
    ISOLATION WASHERS AND BUSHINGS
    A thermal break should also be provided at the front side of the bolt head between two steel washers and face of the exterior steel. This prevents a thermal bridge through the bolt which would otherwise provide a path for heat flow through the thermal break assembly. Armatherm™ Isolation washers and bushings are recommended to eliminate this path and any potential for condensation within the building envelope. Contact us for assistance with your structural design or thermal calculations.

    CUSTOMER ISOLATION BUSHINGS AND WASHERS ALSO AVAILABLE UPON REQUEST.

    Specification
    • Balcony Thermal Bridging Solution Break

      Specification of Armatherm FRR
      Maximum Loading Pressure 43000 psi
      Compressive Modulus 835000 psi
      Shear Strength 16000 psi
      Standard Thickness 1/2", 3/4", 1", 2"
      Thermal Conductivity 1.056 BTU∙in/h∙ft²∙°F
      Minimum Operating Temp -60°F
      Maximum Operating Temp 220°F


      thermal break, balcony, parapet, column base, shelf angle, curtain wall, insulation pad, structural thermal break, Armatherm, thermal bridging, psi-value, U-value, energy code, envelope detailing, Continuous insulation

    Technical specification
    • Unique ref.armatherm-frr-steel-Balcony-Canopy-Thermal-Bridging-Solution
    • Product familyArmatherm™ FRR
    • Product groupStructural Thermal Break
    • TypeBuilding Material
    • Date of publishing2024-11-25
    • Edition number1
    Related
    • Material mainComposite
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • IFC classificationStructural Connection
    • ETIM CodeEC000406
    • ETIM NameThermal insulation
    • UNSPSC nameThermal insulation
    • UNSPSC code301415
    • Uniclass 2015 CodePr_35_90_15_89
    • Uniclass 2015 DescriptionThermal break connection plates
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19
    • OmniClass TitleThermal Insulation 

    Region availability

    North America South America
    Anguilla
    Argentina
    Antigua and Barbuda
    Bolivia
    Aruba
    Brazil
    Barbados
    Chile
    Belize
    Colombia
    Bermuda
    Ecuador
    British Virgin Islands
    Falkland Islands (Islas Malvinas)
    Canada
    French Guiana
    Caribbean Netherlands
    Guyana
    Cayman Islands
    Paraguay
    Collectivity of Saint Martin
    Peru
    Costa Rica
    Suriname
    Cuba
    Uruguay
    Curaçao
    Venezuela
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States