Publish your products
Armatherm™ FRR - Steel Balcony Canopy (UK)
Armatherm™ FRR - Steel Balcony Canopy (UK)
Armatherm™ FRR - Steel Balcony Canopy (UK)
Armatherm™ FRR - Steel Balcony Canopy (UK)
Armatherm™ FRR - Steel Balcony Canopy (UK)
Armatherm™ FRR - Steel Balcony Canopy (UK)
Armatherm™ FRR - Steel Balcony Canopy (UK)
Armatherm™ FRR - Steel Balcony Canopy (UK)
Armatherm™ FRR - Steel Balcony Canopy (UK)
Armatherm™ FRR - Steel Balcony Canopy (UK)

    Armatherm™ FRR - Steel Balcony Canopy (UK)

    Balcony Thermal Bridging Solution - FRR

    Reducing heat flow within a building’s thermal envelope reduces energy consumption as well as potential condensation issues. Thermal bridging through steel and concrete framing can have a significant impact on a building’s energy performance. Armatherm™ FRR thermal break material provides low thermal conductivity and high compressive strength. Armatherm™ FRR is made of a reinforced, thermoset resin which enables FRR to boast limited combustibility and reduce the amount of creep under load making it the ideal material for use in structural thermal break connections

    Applications of Armatherm™ FRR

    • Balconies
    • Canopies
    • Masonry Shelf Angles
    • Beam Connections
    • Lintels
    • Curtain Wall Mullions
    • Rain Screens
    • Column base

    ISOLATION WASHERS AND BUSHINGS
    A thermal break should also be provided at the front side of the bolt head between two steel washers and face of the exterior steel. This prevents a thermal bridge through the bolt which would otherwise provide a path for heat flow through the thermal break assembly. Armatherm™ Isolation washers and bushings are recommended to eliminate this path and any potential for condensation within the building envelope. Contact us for assistance with your structural design or thermal calculations.

    CUSTOMER ISOLATION BUSHINGS AND WASHERS ALSO AVAILABLE UPON REQUEST.



    Specification
    • Balcony Thermal Bridging Solution Break

      Specification of Armatherm FRR
      Maximum Loading Pressure
      301.5 N/mm²
      Compressive Modulus
      5758 N/mm²
      Shear Strength
      110 N/mm²
      Standard Thickness (mm)
      12mm, 20mm, 25mm, 50mm
      Thermal Conductivity
      0.35 W/mK
      Minimum Operating Temp
      -51°C
      Maximum Operating Temp
      90°C

      Other thicknesses available: 3mm, 6mm, 10mm, 15mm.
      Armatherm™ FRR sheets can be bonded together to satisfy U
      value and thickness specification requirements.


      thermal break, balcony, parapet, column base, shelf angle, curtain wall, insulation pad, structural thermal break, Armatherm, thermal bridging, psi-value, U-value, energy code, envelope detailing

    Technical specification
    • Unique ref.frr-structural-thermal-break-material
    • Product familyArmatherm™ FRR
    • Product groupStructural Thermal Break
    • TypeObject (single object)
    • Date of publishing2020-10-27
    • Edition number1
    Related
    • Material mainComposite
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • IFC classificationStructural Connection
    • ETIM CodeEC000406
    • ETIM NameThermal insulation
    • UNSPSC nameThermal insulation
    • UNSPSC code301415
    • Uniclass 2015 CodePr_35_90_15_89
    • Uniclass 2015 DescriptionThermal break connection plates
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19
    • OmniClass TitleThermal Insulation 

    Region availability

    Europe Asia Africa Oceania
    Åland Islands
    Afghanistan
    Algeria
    American Samoa
    Albania
    Armenia
    Angola
    Australia
    Andorra
    Azerbaijan
    Benin
    Cook Islands
    Austria
    Bahrain
    Botswana
    Federated States of Micronesia
    Belarus
    Bangladesh
    Burkina Faso
    Fiji
    Belgium
    Bhutan
    Burundi
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Guam
    Bulgaria
    Brunei
    Cape Verde
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Marshall Islands
    Cyprus
    China
    Chad
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Niue
    Faroe Islands
    Hong Kong
    Djibouti
    Norfolk Island
    Finland
    India
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Equatorial Guinea
    Palau
    Germany
    Iran
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Ethiopia
    Samoa
    Guernsey
    Japan
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Guinea
    Tokelau
    Ireland
    Kuwait
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Kenya
    Tuvalu
    Italy
    Laos
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Liberia
    Vanuatu
    Latvia
    Macau
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe