Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/efc51514-11ef-400c-a5e4-435d2ece467c
Home
Categories
Sanitary
Taps & Mixers
EDIT L BSN MXR BIN KIT2 HOR /A5948NU
Unavailable in United States
Armitage Shanks
Follow
EDIT L BSN MXR BIN KIT2 HOR /A5948NU
Edit L wall mounted basin mixer
Download
Specification
Specification
Wall mounted washbasin mixer
Technical specification
Technical specification
Unique ref.
A1350
Product family
Edit L
Product group
Basin Mixer
Type
Object (single object)
Date of publishing
2020-02-17
Edition number
1
Height (mm)
85
Width (mm)
215
Depth (mm)
345
Links
Links
Product url
https://www.idealspec.co.uk/catalogue/bluebook/
Installation instructions
https://www.idealspec.co.uk/catalogue/bluebook/
Technical description
https://www.idealspec.co.uk/catalogue/bluebook/
Related
Related
Material main
Brass
Weight Net (Kg)
1.36
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
ETIM Code
EC011328
ETIM Name
Washbasin mixing tap
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_87_98
Uniclass 2015 Description
Washbasin taps
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
United Kingdom
Similar products
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Rio Classic Oil Rubbed Bronze Bathroom Sink Faucet
Download
Stern Engineering
Boreal touchless Duo - Soap and Water
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download