Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/0b958b6c-d67b-4667-94be-8ce1d96fd208
Home
Categories
Sanitary
Taps & Mixers
EDIT R BSN MXR RMTD CHROME TUB.SPT
Unavailable in United States
Armitage Shanks
Follow
EDIT R BSN MXR RMTD CHROME TUB.SPT
Edit R Rim mounted high spout basin mixer - no waste
Download
Specification
Specification
Rim mounted high spout basin mixer without waste
Technical specification
Technical specification
Unique ref.
BC711
Product family
Edit R
Product group
Basin Mixer
Type
Object (single object)
Date of publishing
2020-02-17
Edition number
1
Height (mm)
90
Width (mm)
215
Depth (mm)
405
Links
Links
Product url
https://www.idealspec.co.uk/catalogue/bluebook/
Installation instructions
https://www.idealspec.co.uk/catalogue/bluebook/
Technical description
https://www.idealspec.co.uk/catalogue/bluebook/
Related
Related
Material main
Brass
Weight Net (Kg)
1.67
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
ETIM Code
EC011328
ETIM Name
Washbasin mixing tap
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_87_98
Uniclass 2015 Description
Washbasin taps
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
United Kingdom
Similar products
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Moen
7365 Align One-Handle High Arc Kitchen Faucet
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download