Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/16ea95af-c1bc-4b31-b3c8-d06ec4f5c19f
Home
Categories
Sanitary
Toilets
EDIT ASSIST WHG BWL HO WHITE 75PRJ RL
Unavailable in United States
Armitage Shanks
Follow
EDIT ASSIST WHG BWL HO WHITE 75PRJ RL
Edit Assist elongated wall hung bowl (75cm projection)
Download
Specification
Specification
Elongated wall hung bowl with 75cm projection
Technical specification
Technical specification
Unique ref.
S0824
Product family
Edit Assist
Product group
WC pan
Type
Object (single object)
Date of publishing
2020-02-17
Edition number
1
Height (mm)
385
Width (mm)
700
Depth (mm)
360
Links
Links
Product url
https://www.idealspec.co.uk/catalogue/bluebook/
Installation instructions
https://www.idealspec.co.uk/catalogue/bluebook/
Technical description
https://www.idealspec.co.uk/catalogue/bluebook/
Related
Related
Material main
Ceramics
Weight Net (Kg)
31.7
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
ETIM Code
EC011289
ETIM Name
Toilet closet
UNSPSC name
Toilets
UNSPSC code
30181505
Uniclass 2015 Code
Pr_40_20_93_94
Uniclass 2015 Description
WC pans
OmniClass Number
23-31 19 00
OmniClass Title
Toilets
Region availability
Europe
United Kingdom
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
DURAVIT AG
DuraStyle Basic floor-mounted toilet 218209
4.2
(
287
)
Download
DURAVIT AG
D-Neo Floorstanding toilet for combination White High Gloss 650 mm - 200209
4.0
(
128
)
Download
DURAVIT AG
ME by Starck Toilet floorstanding for shower toilet seat White High Gloss 373x600x400 mm - 216959
4.6
(
9
)
Download
Zurn
Z.WC4.AM Manual Zurn One Floor Mounted ADA Height Toilet System with 1.28 GPF Flush Valve
Download
DURAVIT AG
DuraStyle wall-mounted toilet 257109
4.0
(
40
)
Download