Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/6723d61e-a43c-4ebd-aeb2-c593f13caef4
Home
Categories
Sanitary
Toilets
Profile 21 Close Coupled WC Pan
Unavailable in United States
Armitage Shanks
Follow
Profile 21 Close Coupled WC Pan
4.8
(10 reviews)
Profile 21 wc pan close coupled with horizontal outlet
Download
Specification
Specification
Wc pan close coupled with horizontal outlet
Technical specification
Technical specification
Unique ref.
S3092
Product family
Sanitary
Product group
WC pans
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
401
Width (mm)
366
Depth (mm)
665
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/S309201
Related
Related
Material main
Vitreous china
Weight Net (Kg)
17.59
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_94
Uniclass 2015 Description
WC pans
OmniClass Number
23-31 19 19
OmniClass Title
Water Closets
Region availability
Europe
United Kingdom
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
DURAVIT AG
DuraStyle Basic floor-mounted toilet 218209
4.2
(
287
)
Download
DURAVIT AG
D-Neo Floorstanding toilet for combination White High Gloss 650 mm - 200209
4.0
(
128
)
Download
DURAVIT AG
ME by Starck Toilet floorstanding for shower toilet seat White High Gloss 373x600x400 mm - 216959
4.6
(
9
)
Download
Zurn
Z.WC4.AM Manual Zurn One Floor Mounted ADA Height Toilet System with 1.28 GPF Flush Valve
Download
DURAVIT AG
DuraStyle wall-mounted toilet 257109
4.0
(
40
)
Download