Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/a290ccb8-dfd2-4a04-89a1-cc6c76ec3603
Home
Categories
Sanitary
Toilets
Sentry 21 Back To Wall WC Pan Solid Surface With Cistern & Wave on Controls
Unavailable in United States
Armitage Shanks
Follow
Sentry 21 Back To Wall WC Pan Solid Surface With Cistern & Wave on Controls
Sentry 21 back-to-wall wc pan solid surface with cistern & wave on controls
Download
Specification
Specification
back-to-wall wc pan solid surface with cistern & wave on controls
Technical specification
Technical specification
Unique ref.
S3302
Product family
Sanitary
Product group
WC pans
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
421
Width (mm)
400
Depth (mm)
511
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/S330201
Related
Related
Material main
Vitreous china
Weight Net (Kg)
22.25
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_94
Uniclass 2015 Description
WC pans
OmniClass Number
23-31 19 19
OmniClass Title
Water Closets
Region availability
Europe
United Kingdom
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
DURAVIT AG
DuraStyle Basic floor-mounted toilet 218209
4.2
(
287
)
Download
DURAVIT AG
D-Neo Floorstanding toilet for combination White High Gloss 650 mm - 200209
4.0
(
128
)
Download
DURAVIT AG
ME by Starck Toilet floorstanding for shower toilet seat White High Gloss 373x600x400 mm - 216959
4.6
(
9
)
Download
Zurn
Z.WC4.AM Manual Zurn One Floor Mounted ADA Height Toilet System with 1.28 GPF Flush Valve
Download
DURAVIT AG
DuraStyle wall-mounted toilet 257109
4.0
(
40
)
Download