Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/089e8c85-e742-452f-94dc-c2e3ba174619
Home
Categories
Sanitary
Toilets
Conceala 2 Cistern High Level 6 Litre Syphon Side Supply
Unavailable in United States
Armitage Shanks
Follow
Conceala 2 Cistern High Level 6 Litre Syphon Side Supply
Conceala 2 cistern 6 litre single flush syphon high level side supply and internal overflow, lever with chain
Download
Specification
Specification
6 litre single flush syphon high level side supply and internal overflow, lever with chain
Technical specification
Technical specification
Unique ref.
S3626
Product family
Sanitary
Product group
WC cisterns
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
285
Width (mm)
415
Depth (mm)
150
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/S362667
Related
Related
Material main
Plastic
Weight Net (Kg)
3
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_89
Uniclass 2015 Description
WC cisterns
OmniClass Number
23-31 19 19 11
OmniClass Title
Water Operated Water Closets
Region availability
Europe
United Kingdom
Similar products
TOTO USA Inc
Glaston™ Two-Piece Toilet - 1.28 GPF
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
DURAVIT AG
210409 Starck 3 Floorstanding toilet for combination
4.4
(
49
)
Download
DURAVIT AG
200109 Floor-mounted-toilet
4.0
(
41
)
Download