Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/78b7733f-c5ed-4784-a81d-64e30667eefa
Home
Categories
Sanitary
Installation Systems
Alterna Quadrant ½" Lever Bib Taps
Unavailable in United States
Armitage Shanks
Follow
Alterna Quadrant ½" Lever Bib Taps
Alterna quadrant ½" lever bib taps & wall mounts concealed plumbing 100 mm ext
Download
Specification
Specification
Inclined bib tap
Technical specification
Technical specification
Unique ref.
S7190
Product family
Sanitary
Product group
Water supply fittings for wash basins and troughs
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
90
Width (mm)
40
Depth (mm)
145
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/S7190AA
Related
Related
Material main
Brass
Weight Net (Kg)
0.74
Classification
Classification
BIMobject Category
Sanitary - Installation Systems
IFC classification
Valve
Uniclass 2015 Code
Pr_40_20_87_98
Uniclass 2015 Description
Washbasin taps
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
United Kingdom
Similar products
hansgrohe
uBox universal Base set for linear shower drains for standard installation
Download
Roca
In-Wall Systems PS1 Dual - Dual flush operating plate for Roca S installation systems. Cable technology. No tools required for installation
Download
Roca
Duplo S PS2 Dual - Dual flush plate
Download
LAUFEN
INEOLINK WC element
Download
hansgrohe
uBox universal Installation set 80 cm for tileable linear shower drains into the floor screed
Download
Valsir
BATHROOM FRAMES - WASHBASIN
Download