Publish your products
EDIT R BSN MXR BIN KIT2 HOR/A5948NU

EDIT R BSN MXR BIN KIT2 HOR/A5948NU

Edit R Wall mounted single lever basin mixer
Specification
  • Wall mounted single lever basin mixer
Technical specification
  • Unique ref.A1351
  • Product familyEdit R
  • Product groupBasin Mixer
  • TypeObject (single object)
  • Date of publishing2020-02-17
  • Edition number1
  • Height (mm)85
  • Width (mm)215
  • Depth (mm)345
Related
  • Material mainBrass
  • Weight Net (Kg)1.3
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96_95
  • Uniclass 2015 DescriptionWall-hung hand rinse basins
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

Europe
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit