Publish your products
TMV Thermostatic Mixing Valve 15mm

TMV Thermostatic Mixing Valve 15mm

Tmv thermostatic mixing valve 15 mm
Specification
  • Thermostatic
Technical specification
  • Unique ref.A5900
  • Product familySanitary
  • Product groupThermostatic mixing valves
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)98
  • Width (mm)40
  • Depth (mm)141
Related
  • Material mainBrass
  • Weight Net (Kg)0.6
Classification
  • BIMobject CategorySanitary - Installation Systems
  • IFC classificationValve
  • Uniclass 2015 CodePr_65_54_95_88
  • Uniclass 2015 DescriptionThermostatic mixing valves

Region availability

Europe
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit