Publish your products
Premium Excelon Stonetex - VCT
Premium Excelon Stonetex - VCT
Premium Excelon Stonetex - VCT
Premium Excelon Stonetex - VCT
Premium Excelon Stonetex - VCT
Premium Excelon Stonetex - VCT
    Archived

    Premium Excelon Stonetex - VCT

    Extremely fashionable and exceptionally functional are the characteristics that define Armstrong Flooring’s Premium Excelon Stonetex VCT collection. Created by our Design Studio with the appeal of natural stone and a granite-like appearance, durable Stonetex provides design freedom for high-traffic commercial settings.

    Developed through our Continuum™ Solutions, Stonetex harmonizes with other products across the entire Armstrong Flooring portfolio to help fulfill your design vision.

    *Proudly Made in the USA*

    Specification
    • Construction - Vinyl Composition Tile International Specifications - ASTM F1066 - Class 2 Through Pattern, ISO 10595, Type II Overall/Wear Layer Thickness - 1/8 in. (3.2 mm), 3/32 in. (2.4 mm) Factory Finish - Fast Start® Installation - Adhesives: S-515, S-525, S-1000 Maintenance Options - Polish
    Technical specification
    • Unique ref.premium-excelon-stonetex-vinyl-composition-tile
    • Product familyCommercial Flooring
    • Product groupVCT
    • TypeObject (single object)
    • Date of publishing2023-10-31
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Vinyl Flooring
    • Uniclass 2015 CodeSs_30_42_72
    • Uniclass 2015 DescriptionResilient and textile floor covering systems
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit