Publish your products
Water Mixer, Temp-R-Drain For Condensate Cooling

Water Mixer, Temp-R-Drain For Condensate Cooling

The Temp-R-Drain is a device that mixes hot condensate and cold supply water to maintain a drain outlet temperature suitable for discharge directly to any plumbing system. The Temp-R-Drain's body and fittings are constructed of 304 stainless steel coupled with a brass-bodied thermostatically controlled tempering valve. When hot condensate is drained into the Temp-R-Drain's body, the tempering valve opens, allowing cold water to enter the chamber and mix with the hot condensate cooling the water to be drained.

Features:
  • Fast acting mixing valve to monitor and control outlet drain temperature.
  • Standard pipe sizes and integral air gap, which allows unit to be hard piped into plumbing system.
  • Rugged construction: Body and fittings of 304 stainless steel, brass bodied tempering valve.
  • Maximum capacity: Temp-R-Drain will temper 3 gpm of 212°F water to 140°F when supplied with 70°F or cooler water at 20 psi or more.
Technical specification
  • Unique ref.16747
  • Product familyAir Humidifiers
  • Product groupHumidification Products - Condensate Cooler
  • TypeObject (single object)
  • Date of publishing2012-12-03
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Other

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit