Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
arwa/products/03d92e9d-40ca-4275-8f62-073630d9767c
Home
Categories
Sanitary
Taps & Mixers
Accessories, Elbow to the wall
Unavailable in United States
arwa
Follow
Accessories, Elbow to the wall
Elbow to the wall with wall connection elbow, projection 42 mm, with vacuum breaker, full metal
Download
Specification
Specification
Elbow to the wall
Technical specification
Technical specification
Unique ref.
5-04773-100-000
Product family
Accessories
Product group
Faucets
Type
Object (single object)
Date of publishing
2016-12-23
Edition number
1
Links
Links
Product url
http://www.similor.ch/en/products/further-products/shower-accessories/-/075-03_city-pure-and-straight/-/5.04773.100.000_anschlussbogen&segment=073-05.08&brand=071-01
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Switzerland
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Region availability
Europe
Switzerland
Similar products
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Moen
7365 Align One-Handle High Arc Kitchen Faucet
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download