This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

arwa-quadriga, Basin faucet, Projection 115 mm, fixed spout, w. pop-up waste, stainless steel

Unique ref.: 9-01101-441-000
Brand: arwa
Product family: arwa-quadriga
Product group: Faucets
Date of publishing: 2019-08-06
Edition number: 1
Type: Object (single object)
Download (9)
Basin mixer, projection 115 mm, fixed spout, with pop-up waste, stainless steel

Projection 115 mm, fixed spout, w. pop-up waste, stainless steel


Material main: Brass
Material secondary: Stainless steel
Designed in: Switzerland
Manufactured in:

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L725111
Uniclass 1.4 Description: Mixer taps
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories
Uniclass 2015 Code: Pr_40_20_87_98
Uniclass 2015 Description: Washbasin taps
NBS Reference Code: 31-75
NBS Reference Description: Sanitary Accessories
CSI MasterFormat 2014 Code: 22 41 39
CSI MasterFormat 2014 Title: Residential Faucets, Supplies, and Trim
OmniClass Number: 23-31 11 00
OmniClass Title: Faucets
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
This product is available in:
Europe
  • Switzerland

BIMobject SEEK Properties

Sanitary - Taps & Mixers

Name Value
Colour stainless steel
Connection Size 3 ; 8 in
Height 208 mm
Integral Finish stainless steel
Length 115 mm
Material brass

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 115 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour stainless steel
Material brass

BIMobject®