We are using cookies to provide our services

By using our services you agree to our use of cookies

;

arwa-quadriga, Concealed shower faucet, Thermostatic set for Simibox with 1 outlet, PVD inox look

Unique ref.: 9-01176-423-000
Brand: arwa
Product family: arwa-quadriga
Product group: Faucets
Date of publishing: 2019-08-06
Edition number: 1
Type: Object (single object)
Download (9)
Set for concealed 2-handle thermostatic shower mixer, for Simibox Standard & Simibox Light

Thermostatic set for Simibox with 1 outlet, PVD inox look


Material main: Brass
Material secondary: Stainless steel
Designed in: Switzerland
Manufactured in:

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Sanitary Terminal
UNSPSC name: Showers
UNSPSC code: 30181503
Uniclass 1.4 Code: L725111
Uniclass 1.4 Description: Mixer taps
Uniclass 2.0 Code: PR-35-06-82
Uniclass 2.0 Description: Shower Mixers
Uniclass 2015 Code: SL_35_80_80
Uniclass 2015 Description: Showers
NBS Reference Code: 35-06-82
NBS Reference Description: Shower Mixers
CSI MasterFormat 2014 Code: 22 41 23
CSI MasterFormat 2014 Title: Residential Showers
OmniClass Number: 23-31 11 00
OmniClass Title: Faucets
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
This product is available in:
Europe
  • Switzerland

BIMobject SEEK Properties

Sanitary - Taps & Mixers

Name Value
Colour PVD inox look
Height 140 mm
Integral Finish PVD inox look
Length 140 mm
Material brass

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 140 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour PVD inox look
Material brass

All BIM objects are real products from real manufacturers confirmed and approved