We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

arwa-pure, Concealed shower faucet, Set for Simibox

Unique ref.: 9-01778-100-000
Brand: arwa
Product family: arwa-pure
Product group: Faucets
Date of publishing: 2019-08-06
Edition number: 1
Type: Object (single object)
Download (9)
Set for Simibox concealed shower mixer

Set for Simibox


Material main: Brass
Material secondary: Chrome
Designed in: Switzerland
Manufactured in:
Weight Net (Kg): 0.95

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Sanitary Terminal
UNSPSC name: Showers
UNSPSC code: 30181503
Uniclass 1.4 Code: L725111
Uniclass 1.4 Description: Mixer taps
Uniclass 2.0 Code: PR-35-06-82
Uniclass 2.0 Description: Shower Mixers
Uniclass 2015 Code: SL_35_80_80
Uniclass 2015 Description: Showers
NBS Reference Code: 35-06-82
NBS Reference Description: Shower Mixers
CSI MasterFormat 2014 Code: 22 41 23
CSI MasterFormat 2014 Title: Residential Showers
OmniClass Number: 23-31 11 00
OmniClass Title: Faucets
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
This product is available in:
Europe
  • Switzerland

BIMobject SEEK Properties

Sanitary - Taps & Mixers

Name Value
Colour chrome
Integral Finish chrome
Length 91 mm
Material brass

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 91 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour chrome
Material brass

BIMobject®