Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
arwa/products/22a791d8-bfc6-4445-8cca-f4e6ece72802
Home
Categories
Sanitary
Taps & Mixers
arwa-therm, Concealed shower faucet, city, thermostatic set for Simibox with 1 outlet
Unavailable in United States
arwa
Follow
arwa-therm, Concealed shower faucet, city, thermostatic set for Simibox with 1 outlet
city, set for concealed 2-handle thermostatic shower mixer, for Simibox Standard & Simibox Light
Download
Specification
Specification
city, thermostatic set for Simibox with 1 outlet
Technical specification
Technical specification
Unique ref.
9-05374-100-000
Product family
arwa-therm
Product group
Faucets
Type
Object (single object)
Date of publishing
2019-08-06
Edition number
1
Links
Links
Product url
http://www.similor.ch/en/prod/9-05374-100-000/
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Switzerland
Weight Net (Kg)
2.37
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
UNSPSC name
Showers
UNSPSC code
30181503
Uniclass 2015 Code
SL_35_80_80
Uniclass 2015 Description
Showers
CSI MasterFormat 2014 Code
22 41 23
CSI MasterFormat 2014 Title
Residential Showers
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Europe
Switzerland
Similar products
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Moen
7365 Align One-Handle High Arc Kitchen Faucet
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download