Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
arwa/products/154cebbf-cdbc-492e-9d73-c40432af8dc7
Home
Categories
Sanitary
Taps & Mixers
arwa-twinplus, Basin faucet, projection 160 mm
Unavailable in United States
arwa
Follow
arwa-twinplus, Basin faucet, projection 160 mm
Basin mixer, Eco+, projection 160 mm, swivel spout, with pop-up waste
Download
Specification
Specification
Basin faucet
Technical specification
Technical specification
Unique ref.
9-05407-100-000
Product family
arwa-twinplus
Product group
Faucets
Type
Object (single object)
Date of publishing
2016-12-23
Edition number
1
Links
Links
Product url
http://www.similor.ch/en/products/arwa/bath/-/075-02_twin-timeless-and-smart/072-093_arwa-twinplus/9.05407.100.000_waschtischmischer&segment=073-01&brand=071-01
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Switzerland
Weight Net (Kg)
3
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Region availability
Europe
Switzerland
Similar products
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Moen
7365 Align One-Handle High Arc Kitchen Faucet
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download