We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

arwa-twinplus, Shower faucet

Unique ref.: 9-05450-100-000
Brand: arwa
Product family: arwa-twinplus
Product group: Faucets
Date of publishing: 2016-12-23
Edition number: 1
Type: Object (single object)
Download (6)
Shower mixer, with fittings, with accessories

Shower faucet


Material main: Brass
Material secondary: Chrome
Designed in: Switzerland
Manufactured in:
Weight Net (Kg): 3

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L725111
Uniclass 1.4 Description: Mixer taps
Uniclass 2.0 Code: PR-35-06-80
Uniclass 2.0 Description: Shower Fittings Packages

BIMobject®