Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
arwa/products/01445119-fb44-4e91-ba13-8cb7ea85ff93
Home
Categories
Sanitary
Taps & Mixers
MyCity100, Handshower
Unavailable in United States
arwa
Follow
MyCity100, Handshower
MyCity100, handshower, with RubiClean and Ecochoice, Chrome
Download
Specification
Specification
Handshower
Technical specification
Technical specification
Unique ref.
9-39030-100-000
Product family
MyCity100
Product group
Faucets
Type
Object (single object)
Date of publishing
2016-12-23
Edition number
1
Links
Links
Product url
http://www.similor.ch/en/products/arwa/shower/handshowers/-/075-03_city-pure-and-straight/072-098_mycity100/9.39030.100.000_handbrause&segment=073-02.01&brand=071-01
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Switzerland
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Region availability
Europe
Switzerland
Similar products
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Moen
7365 Align One-Handle High Arc Kitchen Faucet
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download