RWT75 Joinery System is an insulated aluminum door and window system providing low Uf values with its special insulated materials, having high heat and static performance. 75 mm frame depth, 85 mm sash depth; 2 mm and 1.4 mm wall thickness profile options are available. It has a thermal barrier of 34 mm and also additional insulation is provided by placing special insulation materials within the barriers. Side hung, tilt&turn, bottom-hung, tilt&slide, outward opening options are available. The system also includes reinforced profile options for high static values and sash profiles suitable for PVC opening accessories.
Region availability
| Europe | Asia | North America | Africa |
|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Egypt |
Albania | Bahrain | Antigua and Barbuda | |
Andorra | Iran | Aruba | |
Austria | Iraq | Barbados | |
Belarus | Israel | Belize | |
Belgium | Jordan | Bermuda | |
Bosnia and Herzegovina | Kuwait | British Virgin Islands | |
Bulgaria | Lebanon | Canada | |
Croatia | Oman | Caribbean Netherlands | |
Cyprus | Palestine | Cayman Islands | |
Czech Republic | Qatar | Collectivity of Saint Martin | |
Denmark | Saudi Arabia | Costa Rica | |
Estonia | Syria | Cuba | |
Faroe Islands | Türkiye | Curaçao | |
Finland | United Arab Emirates | Dominica | |
France | Yemen | Dominican Republic | |
Germany | El Salvador | ||
Gibraltar | Greenland | ||
Greece | Grenada | ||
Guernsey | Guadeloupe | ||
Hungary | Guatemala | ||
Iceland | Haiti | ||
Ireland | Honduras | ||
Isle of Man | Jamaica | ||
Italy | Martinique | ||
Jersey | Mexico | ||
Latvia | Montserrat | ||
Liechtenstein | Nicaragua | ||
Lithuania | Panama | ||
Luxembourg | Puerto Rico | ||
Malta | Saint Kitts and Nevis | ||
Moldova | Saint Lucia | ||
Monaco | Saint Pierre and Miquelon | ||
Montenegro | Saint Vincent and the Grenadines | ||
Netherlands | Saint-Barthélemy | ||
North Macedonia | Sint Maarten | ||
Norway | The Bahamas | ||
Poland | Trinidad and Tobago | ||
Portugal | Turks and Caicos Islands | ||
Romania | U.S. Virgin Islands | ||
Russia | United States | ||
San Marino | |||
Serbia | |||
Slovakia | |||
Slovenia | |||
Spain | |||
Svalbard and Jan Mayen | |||
Sweden | |||
Switzerland | |||
Ukraine | |||
United Kingdom | |||
Vatican City |