ASSA ABLOY SL500 Forced Entry Resistant - Medium Stile - Bi-Part

ASSA ABLOY SL500 Forced Entry Resistant - Medium Stile - Bi-Part

The ASSA ABLOY SL500 Forced Entry Resistant automatic sliding door provides an array of features that help secure your place of business against outside forces. Equipped with full impact glass to stay in place along  with a Forced Entry Resistance rating of Grade 25 and availability  in overall frame widths of up to 16’ for bi-parts, 9’ for single slides and overall frame heights of 104”,  the ASSA ABLOY SL500 Forced Entry Resistant sliding door is the perfect choice for locations where a high level of protection and durability is needed


Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.

Specification
    • Max overall frame width: 16’ bi-part, 9’ single slide
    • Max overall frame height: 104”
    • Full impact dry glazed system
    • Narrow stile design
    • On-site glass replacement
    • Full break out or fixed sidelite configurations
    • Standard 1- 3/4" muntin bars (4" optional) 
    • ASTM F842-17 Grade 25 Forced Entry Resistance Rating
    • Replaceable track
    • 9/16" glass
Technical specification
  • Unique ref.SL500-Forced-Entry-Medium-BiPart
  • Collection setSliding
  • CollectionHurricane Resistant
  • TypeObject (single object)
  • Date of publishing2020-08-03
  • Edition number1
Related
  • Material mainAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Sliding
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 1.4 CodeL4133
  • Uniclass 1.4 DescriptionSliding
  • Uniclass 2.0 CodeSS-25-30-20-77
  • Uniclass 2.0 DescriptionSliding Doorset Systems
  • NBS Reference Code25-30-20-77
  • NBS Reference DescriptionSliding Doorset Systems
  • CSI MasterFormat 2014 Code08 42 29.23
  • CSI MasterFormat 2014 TitleSliding Automatic Entrances

Region availability

North America
Canada
United States
Mexico
Puerto Rico