Publish your products
ASSA ABLOY HS9020GAT High Speed Clean Room Door

ASSA ABLOY HS9020GAT High Speed Clean Room Door

The ASSA ABLOY HS9020GAT from ASSA ABLOY Entrance Systems is airtight and suitable for cleanroom environments. It offers perfect sealing thanks to a unique design. The ASSA ABLOY HS9020GAT requires very little space and protects your environment against drafts, humidity, dust and dirt. Albany
Specification
  • ASSA ABLOY HS9020GAT high speed door Product description: • The HS9020GAT is a compact, airtight door with integrated motor for inside environments, type clean room. • Gravity drive system. • Unique side column technology provides excellent seal on all 4 sides thereby reducing heat loss. • The speed of opening is up to up to 1,2 m/s (optional 2,0 m/s) depending on size of door. • The speed of closing is 0,5 m/s • The door design withstands overpressure or underpressure in specific areas. • Photocells in side columns. • Dimensions: Min: 1000 mm x 2000 mm, Max: 4000 mm x 4000 mm • Wind load resistance: (EN 12424) Class 1 (300 Pa (N/m²)). Maximum wind load while closing 50 Pa (N/m²). • Water penetration (EN 12425) Class 2 (50 Pa (N/m²)) • Air permeability (EN 12426) Class 2 (12 m³/m²/h at 50 Pa) • Thermal transmittance (EN 12428) 6,02 W/(m²K) • Temperature working range: 5 °C to +40 °C • Door curtain 900 g/m² colored PVC, material thickness: 0,8 mm • Flexible door curtain without ridged parts. • Flexible soft bottom edge including wireless edge activator. • Break-away and self-repair function. • The door curtain is available in 8 standard colors. • Various window options available, material PVC, material thickness 2.0 mm. • The motor with frequency converter guarantees smooth and reliable operation. • Soft start/stop significantly prolongs motor lifespan. • Operator 220V - 240V 1-phase 0,75 kW 16A • Operator protection: IP65 • Control unit with display, impulse Up and Down buttons, an emergency stop mushroom button and a mechanical main switch. • Control unit protection: IP54 • Lifetime expectations: 1.000.000 cycles • Optional color for drum cover, side column cover and motor cover. Options: Stainless steel  Construction in stainless steel AISI304  Side column cover, stainless steel AISI304  Motor cover, stainless steel AISI304  Drum cover, stainless steel AISI304 Window and vision panel options:  small window 640x580 mm PVC  vision panel 400mm PVC  vision panel 800mm PVC Door curtain color  yellow RAL 1003  orange RAL 2004  red RAL 3000  blue RAL 5002  green RAL 6005  grey RAL 7035  black RAL 9005  white RAL 9010  Dynalumin Cover options Side column cover:  Galvanized steel  Painted in 8 standard colors  Special paint finish Motor cover:  Galvanized steel  Painted in 8 standard colors  Special paint finish Drum cover:  Galvanized steel  Painted in 8 standard colors  Special paint finish Drive and control options:  Acoustic signal 24VAC 80 dB at 1 meter ( horn when door is moving)  Extra safety photocell  UPS 1 Phase 230V  Function Auto/Manual (includes switch on the control box)  Function Manual closing with opening/closing using a common manual command (e.g. one single pull rope opens and closes the door)  Function Manual closing with separate impulse (e.g. 2 buttons ??)  Function Two opening heights I/II with manual selection (switch included)  Function Two opening heights I/II with automatic selection ( 2 different opening impulses)  Function Interlocking / Airlock Access and automations  Photocell open door  Remote control  Push button box with 1 opening button (arrow up)  Push button with 1 EMERGENCY STOP button  Push button with 1 EMERGENCY STOP with key  Box with large black "mushroom" button for opening  Key operated box open/close  Push button stop  Push button box 1-button  Push buttons for opening and for closing  Magnetic loop  Radar incl. remote control  Radar holder galvanized steel – 950 mm  Radar holder painted steel – 950 mm  Radar holder stainless steel – 950 mm  Traffic lights  Warning light Red  Warning light Green  Standard function flashing light  Standard function flashing light with pre-warning before closing and opening  Pull rope switch complete 5 m cord  Pull switch bracket in galvanized steel – L 3000 mm  Pull switch bracket in painted steel – L 3000 mm  Pull switch bracket in stainless steel – L 3000 mm  Wireless and batteryless pull rope switch 5 m cord  Wireless and batteryless push button bo
Technical specification
  • Unique ref.aa_a_hs9020_gat
  • Product familyHigh Speed Doors
  • Product groupCleanroom Doors
  • TypeObject (single object)
  • Date of publishing2017-08-29
  • Edition number1
Related
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Egypt
Albania
Armenia
Andorra
Azerbaijan
Austria
Bahrain
Belarus
Bangladesh
Belgium
Bhutan
Bosnia and Herzegovina
British Indian Ocean Territory
Bulgaria
Brunei
Croatia
Cambodia
Cyprus
China
Czech Republic
Christmas Island
Denmark
Cocos (Keeling) Islands
Estonia
Georgia
Faroe Islands
Hong Kong
Finland
India
France
Indonesia
Germany
Iran
Gibraltar
Iraq
Greece
Israel
Guernsey
Japan
Hungary
Jordan
Iceland
Kazakhstan
Ireland
Kuwait
Isle of Man
Kyrgyzstan
Italy
Laos
Jersey
Lebanon
Latvia
Macau
Liechtenstein
Malaysia
Lithuania
Maldives
Luxembourg
Mongolia
Malta
Myanmar (Burma)
Moldova
Nepal
Monaco
North Korea
Montenegro
Oman
Netherlands
Pakistan
North Macedonia
Palestine
Norway
Philippines
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit