Publish your products
ASSA ABLOY RR3000 Rigid High Speed Door
ASSA ABLOY RR3000 Rigid High Speed Door

    ASSA ABLOY RR3000 Rigid High Speed Door

    The ASSA ABLOY RR3000 high speed doors with their nice aluminium curtain are perfect for industrial, commercial and high security applications where speed is important, looks are critical, traffic is frequent, and door safety concerns are paramount. This industrial door’s bold sleek design adds visual appeal to any architectural environment.

    The ASSA ABLOY RR3000 metal door construction makes it a security door that is perfect for exterior openings in general manufacturing, automotive dealerships, parking facilities and detention centers - just to name a few applications. It's simple, patented design ensures hundreds of thousands of maintenance-free cycles.

    Specification
    • Description:

      Aluminum High-performance door, opening in vertical direction, for interior and exterior use.

      Self-supporting side frames of edged galvanized steel profiles. springs for curtain tension and counterbalance in the side frame.

      Door curtain of ecru anodized double walled aluminium lamellas, hingeless connected by means of flexible heavy belts, wear-less to wind up without to contact each other, each single lamella can be replaced easily, pre-fitted on the top roll.

      Wind resistance (EN12424): class 4, class 3 for doors DW > 3500 mm.

      Leckage (EN12426): class 2.

      Watertightness (EN12425): class 1.

      Noise emission: in db (ISO 140-3): 25 dB (23 ohne MiWo).

      Temperature range max.: -200 C bis + 600C.

      Drive unit: gear motor.

      Protection: IP 55.

      Control system:

      MCC, with vector control technology and boost function at start-up. Graphic display and foil keypad for easy guided operation. Easy access to all important information for operation and service

      Control voltage 24 V DC.

      Supply voltage:

      3L/(N)PE 380/400/415/440/460/480V; 50/60 Hz

      With transformator 220/230/500V; 50 Hz.

      Safety devices:

      • patented, contact-free pre-running safety photocell
      • stationary safety photocell integrated in side frame
      • drop down protection by integrated balancing system

      Manual activation: by releasing the brake at ground level. Partly opening by means of the pre-stressed tension springs.

      Opening / closing speed: up to max. 2,2/0,7 m/s

      Size max.:

      (DW x DH) min: 600 x 3125 mm

      (DW x DH) min: 5000 x 5000 mm

      Make: ASSA ABLOY RR3000

      Options

      Covers:

      • Top roll cover made of anodized aluminum
      • Top roll cover powder coated
      • Motor cover made of anodized aluminum
      • Motor cover powder coated

      Surface/material:

      • Side frames with covers made of anodized aluminum
      • Side frames coloured, RAL powder coated
      • Aluminum lamellas coloured

      Miscellaneous:

      • Lamellas with windows
      • Insulation
      • Extended flexible seal
      • Door as Laser Door
      • Door as Machine Protection Door
      • Contact edge
      • Chain drive
    Technical specification
    • Unique ref.aa_a_RR3000_EMEA
    • Product familyHigh Speed Doors
    • Product groupExterior Doors
    • TypeObject (single object)
    • Date of publishing2017-08-29
    • Edition number1
    Related
    • Material mainSteel
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 33 23.13
    • CSI MasterFormat 2014 TitleOverhead Rapid Coiling Doors
    • OmniClass Number23-17 11 19 21
    • OmniClass TitleOverhead Composite Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Europe Asia Africa
    Åland Islands
    Afghanistan
    Egypt
    Albania
    Armenia
    Andorra
    Azerbaijan
    Austria
    Bahrain
    Belarus
    Bangladesh
    Belgium
    Bhutan
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Bulgaria
    Brunei
    Croatia
    Cambodia
    Cyprus
    China
    Czech Republic
    Christmas Island
    Denmark
    Cocos (Keeling) Islands
    Estonia
    Georgia
    Faroe Islands
    Hong Kong
    Finland
    India
    France
    Indonesia
    Germany
    Iran
    Gibraltar
    Iraq
    Greece
    Israel
    Guernsey
    Japan
    Hungary
    Jordan
    Iceland
    Kazakhstan
    Ireland
    Kuwait
    Isle of Man
    Kyrgyzstan
    Italy
    Laos
    Jersey
    Lebanon
    Latvia
    Macau
    Liechtenstein
    Malaysia
    Lithuania
    Maldives
    Luxembourg
    Mongolia
    Malta
    Myanmar (Burma)
    Moldova
    Nepal
    Monaco
    North Korea
    Montenegro
    Oman
    Netherlands
    Pakistan
    North Macedonia
    Palestine
    Norway
    Philippines
    Poland
    Qatar
    Portugal
    Saudi Arabia
    Romania
    Singapore
    Russia
    South Korea
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen