Publish your products
ASSA ABLOY RR300 Clean Room Door
ASSA ABLOY RR300 Clean Room Door
ASSA ABLOY RR300 Clean Room Door
ASSA ABLOY RR300 Clean Room Door

    ASSA ABLOY RR300 Clean Room Door

    4.3 out of 5 stars4.3(8 reviews)

    The ASSA ABLOY RR300 Clean room high door was specially developed for demanding clean room environments in which hygiene and cleanliness are essential. The quick opening and closing of the ASSA ABLOY clean room doors prevents unwanted air exchange with dirt particles, resulting in a low filter burden and increased cleanroom cost-effectiveness. The door has the option to be supplied with a contactless integrated actuator that makes it possible to open the door with a simple wave of a hand. This reduces the risk of contaminants passing between your hand and the door side frames.

    The cleanroom suitability has been tested by the Fraunhofer Institute. This high-quality high-speed door is ideally suited for partitioning clean rooms according to DIN EN ISO 14644-1 class 5. The design corresponds to the GMP-compliant execution according to class C.

    Specification
    • Standard equipment

      Dimensions:

      • Daylight width (DW): 1000 - 3500 mm
      • Daylight height (DH): 1000 - 3500 mm
      • Area: 1,0 – 12,25 sqm

      Resistance against wind load: Max. pressure difference 50Pa (not indicated on door label)

      Air permeability: 21 m³/h at pressure difference 25 Pa for door DW 1500xDH 2000mm (not indicated on door label)

      Noise emission: < 70 dB A

      Door blade:

      • Clear PVC (1,4mm) with vertical-coloured stripes in PVC (0,5mm)
      • Daylight width: ≤1270 mm: no vertical middle stripe
      • Daylight width: 1271 - 2400 mm: 1 vertical middle stripe
      • Daylight width: 2401 - 3500 mm: 2 vertical middle stripes
      • Daylight width: >3500 mm: 3 vertical middle stripes
      • Colours for vertical and horizontal stripes (not silicon free, according to RAL):
      • white (RAL 9016), if not specified: white

      Side guides: Stainless steel with head plate and photocell (receiver/transmitter)

      Side guide covers: Stainless steel (for all doors with side guides made of stainless steel)

      Wind reinforcement: Wind tabs mounted at door blade sides

      Top roll cover: Stainless steel, 6° (for all doors with side guides made of stainless steel)

      Motor cover: Stainless steel, 6° (for all doors type RR300 Clean)

      Top roll: Aluminium diameter 115 mm with stainless steel plates and with shafts made of stainless steel

      Top roll sealing: Stainless steel profile, as well used for gable guidance at lintel

      Bottom beam: Stainless steel with self-testing safety edge inside rubber profile; cable chain inside side frame (bottom beam always stainless steel when side frame stainless steel)

      Safety device: Photocell in door line (280mm above floor level)

      Installation location: Inside or outside of area with over pressure

      Drive unit: MCC: GfA gear motor 0,75 kW with safety catching device and with pulse encoder. Available for right and left side. (If not specified: right side)

      Emergency opening: The door can be opened manually by means of a crank

      Opening-/closing speed: MCC max. 2,0 / 1,0 m/s

      Control box:

      • MCC, modular frequency converter (Vector Control) integrated underneath top roll cover. Graphic Display unit integrated in side frame on drive side (only for DH≥1730mm). Combibox not available. MCC in control box not available
      • DH < 1730mm: Display unit for wall mounting
      • MCC extension box can be used

      Power supply (MCC):

      • 3/(N)/PE 380V, 50/60Hz (+-10%)
      • 3/(N)/PE 400V, 50/60Hz (+-10%)
      • 3/(N)/PE 415V, 50/60Hz (+-10%)
      • 3/(N)/PE 440V, 50/60Hz (+-10%)
      • 3/(N)/PE 460V, 50/60Hz (+-10%)
      • 3/(N)/PE 480V, 50/60Hz (-10%/+5%)

      The complete technical description of this product can be found on the product page.

    Technical specification
    • Unique ref.aa_a_RR300C
    • Product familyHigh Speed Doors
    • Product groupCleanroom Doors
    • TypeObject (single object)
    • Date of publishing2017-08-29
    • Edition number3
    Related
    • Manufactured inCzech Republic
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 33 23.13
    • CSI MasterFormat 2014 TitleOverhead Rapid Coiling Doors
    • OmniClass Number23-17 11 19 21
    • OmniClass TitleOverhead Composite Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Europe Asia Africa
    Åland Islands
    Afghanistan
    Egypt
    Albania
    Armenia
    Andorra
    Azerbaijan
    Austria
    Bahrain
    Belarus
    Bangladesh
    Belgium
    Bhutan
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Bulgaria
    Brunei
    Croatia
    Cambodia
    Cyprus
    China
    Czech Republic
    Christmas Island
    Denmark
    Cocos (Keeling) Islands
    Estonia
    Georgia
    Faroe Islands
    Hong Kong
    Finland
    India
    France
    Indonesia
    Germany
    Iran
    Gibraltar
    Iraq
    Greece
    Israel
    Guernsey
    Japan
    Hungary
    Jordan
    Iceland
    Kazakhstan
    Ireland
    Kuwait
    Isle of Man
    Kyrgyzstan
    Italy
    Laos
    Jersey
    Lebanon
    Latvia
    Macau
    Liechtenstein
    Malaysia
    Lithuania
    Maldives
    Luxembourg
    Mongolia
    Malta
    Myanmar (Burma)
    Moldova
    Nepal
    Monaco
    North Korea
    Montenegro
    Oman
    Netherlands
    Pakistan
    North Macedonia
    Palestine
    Norway
    Philippines
    Poland
    Qatar
    Portugal
    Saudi Arabia
    Romania
    Singapore
    Russia
    South Korea
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen