Publish your products
ASSA ABLOY RP100 SimplySafe High Performance Machine Guarding Door
ASSA ABLOY RP100 SimplySafe High Performance Machine Guarding Door

    ASSA ABLOY RP100 SimplySafe High Performance Machine Guarding Door


    In the automated warehouse and material handling industry, operational efficiency and workplace safety are critical. Thanks to our new high-performance machine guarding door ASSA ABLOY RP100 SimplySafe, you can keep your workflow safe, smooth, uninterrupted.

    The ASSA ABLOY RP100 SimplySafe is a high-performance safety door specifically designed to safeguard people and processes in automated environments. As an essential guarding component, it effectively segregates hazardous areas, protecting operators from moving parts, high-risk zones, or active machinery during operation.

    By preventing unauthorized access during automatic cycles, the RP100 SimplySafe ensures that safety-critical areas remain secure at all times. At the same time, it allows for safe, controlled access when maintenance, inspections, or manual interventions are required – without compromising operational integrity.

    The door integrates seamlessly with safety interlocks and control systems to ensure safe restart conditions, supporting compliance with key safety standards such as EN ISO 14120 and EN ISO 619.

    Specification
      • Door dimension (mm) : 500 - 3000mm - dimensions step 1mm
      • Speed open/close: Max. 2,2 / 1,5 m/s; (120 Hz in opening / 75 Hz closing)
      • Cycle number/minutes max. 5
      • Curtain :
      1. Top 1.3; polyester fabric double coated PVC - 1700 g/m2 – 1.3 mm thickness. Available in Blue RAL5010, Red RAL3002, Gray RAL7035, Orange RAL2004 colors (colors must be intended as similar to RAL). Wind tabs mounted at door blade sides
      2. PVC as an option, flame resistant B1 according DIN 4102-1 only Orange simil RAL2008
        • Side frames are made of 60x60 mm (W x D) Galvanized steel sheet profile , integrated one safety switch is standard and optional is two safety switches
        • connect the door with the machine and Emergency egress.
        • This door complies with the following standards:

        • EN ISO 14120-2015: Safety of the machinery – Guards – General equipments for the design and construction of fixed and movable guards

        • EN ISO 14119-2015: Safety of the machinery – Interlocking devices associated with guards

        • EN ISO 13849-1:2015: Safety of the machinery – Safety-related parts of control systems

        • EN 619:2022: Continuous handling equipment and systems

        • EN 528/2021: Storage and Retrieval (S/R) machine

        • Control systems: The door is equipped with MCC (7110), modular frequency converter control system (Vector Control)
        • GfA gear motor 0,75 kW
        • Protection IP 55
        • Safety features:  Safety light curtain in side frames, in door line. Only if DH≥1630mm and DW≥1500mm.
        • Protecting up to max. height 2500mm. Spacing between beams 45 mm. For DH
        • 1 Pilz 4.1 (OSSD) to detect door closed position, Integrated in side frame with inspection window, on right side. Category 4, Performance Level e, according to EN ISO 13849-1, SILCL3 according to EN 62061
        • The door is designed according to the Workplace Directive of the UVV regulations and the harmonized CE Guidelines including the EN 13241-1.



      Technical specification
      • Unique ref.aa_rp100s
      • Product familyHigh Speed Doors
      • Product groupMachine Protection Doors
      • TypeObject (single object)
      • Date of publishing2026-04-02
      • Edition number1
      Related
      • Material mainGalvanized steel
      Classification
      • BIMobject CategoryDoors - Industrial