Publish your products
Sliding Door ASSA ABLOY Slim single - surface mounted
Sliding Door ASSA ABLOY Slim single - surface mounted
Sliding Door ASSA ABLOY Slim single - surface mounted
Sliding Door ASSA ABLOY Slim single - surface mounted

    Sliding Door ASSA ABLOY Slim single - surface mounted

    4.3 out of 5 stars4.3(30 reviews)
    You are viewing the ASSA ABLOY Slim 1 door leaf automatic sliding door systemwhich provides a decorative and functional automatic entrance framed with slimline aluminium profiles. The automatic door system includes the door, operator and safety devices. Excellent U Values can be achieved by opting for the thermo glass profiles and installing low u value glass. Doors can be fully retracted to achieve maximum clear open widths.This unit is self supporting including a beam for mounting the operator onto, the door will slide over the fixed panels contained within the package. Optional TightSeal system for optimal energy saving performance Single Glazed or Thermo Glazed Optional BreakOut and Reverse BreakOut feature for emergency egress where required. Available with alternative glass types and finishes Additonal Fixed Panels and Over Panels [/LIST] Optional TightSeal system for optimal energy saving performance Single Glazed or Thermo Glazed Optional BreakOut and Reverse BreakOut feature for emergency egress where required. Available with alternative glass types and finishes Additonal Fixed Panels and Over Panels Besam
    Specification
    • Models: ASSA ABLOY SLIM Sliding Door System, with one sliding door leaf, complete with ASSA ABLOY SL500 operator providing automated operation of the sliding door leaf. Providing full retraction of the doors to maximize the clear open width. Verified with 3rd party EPD documentation. System including normal installation to comply with BS7036/EN16005. Dimensions: Frame Height (FH): 3000mm Frame Width (FW): 3000mm Between Jambs size (COW): 900-3000mm Clear Opening Height (COH): 1900-3000mm (By others: - Prepared opening). Standard equipment: System: WALL MOUNTED TIGHTSEAL high performance draught excluder: YES or NO Frame finish: SAA or ASSA ABLOY powdercoat finish RAL ref: TO BE CONFIRMED Glass type: Single Glazed or Thermo Double Glazed Operation Mode Selector: FLUSH or SURFACE. Emergency unit: EEU (electrical) Electric Locking Required: FAIL SAFE / FAIL SECURE / BI-STABLE or NONE Integrated Air Curtain: YES or NO Activation and control system: An Electronic control unit with plug-in connections and power supply. SC-31M Combined direction and threshold presence detection entry activator. SC-31M Combined direction and threshold presence detection exit activator. Safety device(s): Electronic monitored emergency opening unit. Automatic reversing. Monitored two way threshold presence safety system. Side Screen Safety: MONITORED PRESENCE DETECTION or POCKET SCREENS Locking mechanism: Mechanical Hook lock: ONE or TWO, positioned in bottom rail. Euro Cylinder: SINGLE or DOUBLE Maintenance: Warranty with two service visits per annum for optimum performance and longevity 1 YEAR / 2 YEAR / 3 YEAR / 4 YEAR / 5 YEAR / 10 YEAR Please consult ASSA ABLOY Entrance Systems Limited technical literature for further details and the quotation for project specific notes.
    Technical specification
    • Unique ref.ADS_S1P_WM
    • TypeObject (single object)
    • Date of publishing2017-08-29
    • Edition number1
    • Height (mm)3000
    • Width (mm)3000
    • Depth (mm)123
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inCzech Republic
    • Weight Net (Kg)25.5
    Classification
    • BIMobject CategoryDoors - Sliding
    • IFC classificationBeam
    • UNSPSC nameDoors
    • UNSPSC code301715

    Region availability

    Europe Asia Africa South America Oceania
    Åland Islands
    Afghanistan
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Equatorial Guinea
    Palau
    Germany
    Iran
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Ethiopia
    Samoa
    Guernsey
    Japan
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Guinea
    Tokelau
    Ireland
    Kuwait
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Kenya
    Tuvalu
    Italy
    Laos
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Liberia
    Vanuatu
    Latvia
    Macau
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit