Publish your products
ASSA ABLOY HS7080

ASSA ABLOY HS7080

The ASSA ABLOY HS7080 provide reliable performance and durability for exterior door needs. Engineered with Gravity technology, these doors offer essential protection against environmental factors. Ideal for medium-sized exterior openings, they ensure smooth traffic flows and environmental control, with seals shielding against wind, rain, snow, and dirt. Tailored for average to intensive use, these doors deliver dependable performance for essential exterior door requirements.

Specification
    • Options:
    • Features

      • Area of use: Outside
      • Structure: Galvanized steel[PE2]
      • Max size (W x H): 4500 mm x 4500 mm
      • Drive system: Unique Power Drive
      • Colours: 11 standard colours - white, yellow, green, orange, red, grey, traffic grey, anthracite, black, blue, gentian blue
      • Safety:
      • Light barrier Type E
      • Flexible soft bottom beam
      • Break-away and self-reset function
        • Different vision and insect screen options are available.
        • Colour of drum cover, side column cover, motor cover.


        Performance

        • Operating speed: Opening: up to 1,2 m/s *; Closing: 0,8 m/s
        • Wind load resistance: Up to Class 4 (1000 Pa (N⁄m²))* **
        • Water penetration: NPD
        • Air permeability: NPD
        • Thermal transmittance: 6,02 W/(m²K)
        • Performance Test: 1.000.000 cycles
        • Temperature working range: -15 °C to +50 °C

        * Depending on door size

        ** Not applicable for insect screens

    Technical specification
    • Unique ref.assa-abloy-hs7080
    • Product familyHigh Speed Doors
    • Product groupExterior Doors
    • TypeObject (single object)
    • Date of publishing2026-06-01
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryDoors - Industrial