Publish your products
ASSA ABLOY VL3010 vertical lifting fabric door
ASSA ABLOY VL3010 vertical lifting fabric door
    Archived

    ASSA ABLOY VL3010 vertical lifting fabric door

    This product is no longer available under the name of ASSA ABLOY VL3010 vertical lifting fabric door, instead the new name and model are available under ASSA ABLOY VL3110 vertical lifting fabric door

    Specification
    • Door leaf • Door leaf made out of two layers of very strong vinyl-coated polyester fabric, separated by aluminium intermediate sections. • Intermediate section which gives strength to the door leaf and which creates a buffer between the inside and outside fabric walls. • Wind load is transferred to the vertical guide rails by the horizontal aluminium sections of the door leaf. • The door leaf is available in 9 standard colours. • Door leaf thickness:100 mm. • Aluminium guide rails. Bottom section • The bottom section, made of steel and aluminium, is connected to the lifting belt via the safety arresters. • The bottom section contains an optical safety edge and a rubber seal on the bottom edge that creates a seal between the door and the floor. • Optical safety edge. Safety arresters and wind lock in stainless steel • Safety arresters stop the door if the lifting belt becomes slack or, in an unlikely event, would break. • Wind lock system locks the door when the door is closed. Surface treatment • Steel components corrosion treatment: category 3 according to ISO 12944.2. Higher class on request. Aluminium, plastic, stainless steel, zinc electroplated steel (~10u). Fixing elements are mainly hot dip galvanized (FZV). Door leaf screws protected with Geomet. Standard door features • Door range: MIN: 1810 mm x (no MIN. height) MAX: 8000 x 12000 mm • Normal operating speed of 0.2-0.3 m/sec • Option: Increased opening speed of 0.4-0.6 m/sec • Temperature range: -35 °C to +70 °C • Compliance with all operational and safety instructions in EU Directives and the standards of the European Standardisation Committee (CEN) • Wind load (EN 12424) Class 2-5, 0.45-1.6 kPa, depending on size • Water resistance (EN 12425) Class 3, 0.11 kPa (for a closed door) • Air permeability (EN 12426) Class 2, 12 m3/(m2h) • Thermal transmittance (EN 12428) Depending on door size. Specific data on request • Sound reduction (ISO 717) 15 dB Rw • Operating system: Electrical operator Dimensions: x mm (WxH) Options: Door leaf:  Standard: Polyester, 1100 dtex with plasticised PVC coating  Option: Arctic fabric. For environmental temperatures down to -54°C  Option: Heat resistant fabric with silicone rubber coating  Option: Heat resistant fabric with aluminium coating  Option: Heat resistant fabric with aluminium polyurethane coating  Option: Sound reduction fabric  Option: Security fabric Vision panels 800mm x 800mm 800mm x 1600mm 1300mm x 800mm 1300mm x 1600mm Fabric color  Beige (RAL 1001)  Red (RAL 3001)  Blue (RAL 5005)  Green (RAL 6009)  Grey (RAL 7004)  Anthracite (RAL 7016)  White (RAL 9016)  White aluminium (RAL 9006)  Translucent white Header box  Gear motor on inside of the building  Gear motor on outside of the building  Gear motor in the door opening  Insulated  Stainless steel cladding and motor casing  Self-supporting header box Operator • Control system: PLC-based • Protection class, control cabinet IP65 • Protection class, limit switches IP67 • Protection class, motor brake IP55 • Protection class, push buttons IP65 • 3/phase 400V 50Hz power supply • Control voltage 24DC • Fusing: 16 A • Heat and cold resistance: -35 °C to +70 °C • Motor ratings: 0.47 - 2.8 kW Options  Radio remote control  Free contacts: 6 for control of user functions  “Open" (during closing process) if open button is used - door immediately stops and opens completely)  Pull switch for OPEN / CLOSE  External push-button, key switch  “One-button function” - opens or closes door, depending on actual status (e.g. radio, pull switch)  Additional safety (e.g. photo cell, radar)  Photo cell  Reduced opening height  Radar  Magnetic loop  Warning lights  Traffic lights  Interlocking door function Other supplementary equipment  Control cabinet in stainless steel  Heating element in the control cabinet  Emergency power switch  Clamp strip covers in the same colors as the fabric  Side jambs (if posts for installing the guide rails are not available)  Side jambs in stainless steel  Wind deflectors (in co
    Technical specification
    • Unique ref.cra_3010_vl
    • TypeObject (single object)
    • Date of publishing2017-08-29
    • Edition number1
    Related
    • Material mainFabric
    • Material secondaryAluminium
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715