Publish your products
Sliding Door ASSA ABLOY Resilience R104 FSL Bi-Part

Sliding Door ASSA ABLOY Resilience R104 FSL Bi-Part

The ASSA ABLOY SL500 Resilience R104 is the definitive choice for hurricane-resistant automatic doors. The ASSA ABLOY SL500 Resilience R104 offers both strength and an array of options to meet all your needs in specifying, installing and owning hurricane rated sliding doors. Available in overall frame widths of up 16’ for bi-partss and overall frame heights of 104”, you get both strength and size. Coupled with an elevated ASTM F842-17 Forced Entry Resistance rating of Grade 25, the ASSA ABLOY SL500 Resilience R104 provides higher security than ever.

Specification
    • PSF ratings varying from 80 to 125 (full impact) and 70 to 115 (non-impact) based on height, width, impact level and configuration 
    • Max overall frame width: 16’ bi-parts
    • Max overall frame height: 104”
    • State of Florida approval
    • Miami Dade approval pending
    • Full Dry Glazed System
    • Narrow Stile Design
    • Compliance with NFPA 101 life safety code
    • Grade 25 Forced Entry Resistance Rating


Technical specification
  • Unique ref.R104FSLBiPart
  • TypeBuilding Material
  • Date of publishing2020-08-03
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryDoors - Sliding

Region availability

North America
Canada
Mexico
Puerto Rico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit