Publish your products
Revolving Door ASSA ABLOY RD100
Revolving Door ASSA ABLOY RD100
Revolving Door ASSA ABLOY RD100
Revolving Door ASSA ABLOY RD100
Revolving Door ASSA ABLOY RD100
Revolving Door ASSA ABLOY RD100
Revolving Door ASSA ABLOY RD100

    Revolving Door ASSA ABLOY RD100

    You are viewing the ASSA ABLOY RD100 Intelligent Manually Operated Revolving Door System providing Comfort, Convenience & Safety automatically at the user’s pace, with Power Assist, Speed Control & Auto Park as standard. Modern modular design comprising three or four door leaves, framed curved glazed outer walls, radially segmented ceiling & semi-circular dustcovers, complete with electro-mechanical operator & Configurable Digital Control.

    The option burglary resistance is integrated in the BIM family and dimensions will be adjusted accordingly.


    Optional Automatic Parking Brake
    Optional FRAME stile curved glazed side screens for anti-bandit glazing options
    Optional SLIM stile curved glazed side screens, with top glazing beads flush to the ceiling
    Optional class 3 EN1627:2011 burglary resistance
    Available with alternative glass types and finishes
    Additional Fixed Panels and Over Panels


    Specification
    • Model:
      ASSA ABLOY RD100 3 and 4 wing Rugged framed manually operated power assisted revolving door system providing comfort, convenience and safety automatically at the user’s pace.

      System including normal installation to comply with BS 7036-0:2014/BS-EN 16005:2012.

      Certification:

      Manufacturer’s Declaration of Conformity

      Environmental Product Declaration in accordance with ISO 14025 and EN 15804

      Tested to; EN 16005:2012, EN ISO 13849-1:2008, EN 60335-1:2012/A11:2014 and EN 600335-2-103:2003/A11:2009

      Security Rating: EN1627:2011 RC3 OR Not required

      Door System:

      ASSA ABLOY RD100 3 and 4 wing Rugged framed manually operated power assisted revolving door system providing maximum compartment space for increased user comfort:

      - System: Canopy mounted operator and controls

      - Frame finish: Silver anodized OR Special anodized ref: XXXX OR ASSA ABLOY powder coat finish RAL ref: XXXX OR Premium 3D profile shaped stainless steel cladding formed around vertical and horizontal surfaces ref: XXXX OR Standard 2D flat feature stainless steel cladding to vertical faces with black glazing beads ref: XXXX

      - Frame door leaves: Three or four leaf rigid turnstile

      - Glass type – door leaves: Standard 6.4mm 2B2 OR 9.14mm P2A OR 10.28mm P4A / P5A OR 14mm P6B clear laminated glass

      - Door seal: Soft edge rubber mounting profile and replaceable horse hair brush to three edges

      - Handles: Horizontal 25mm diameter push OR Vertical 30mm diameter brushed stainless steel push bars

      - Frame outer walls: Standard curved glazed side screens OR Curved glazed side screens with EN1627:2011 RC3 burglary resistance

      - Glass type – outer walls: Standard 8.76mm 1B1 OR 9.14mm P2A OR 10.28mm P4A & P5A OR 10.28mm P4A & P5A (EN1627:2011 RC3) OR 14mm P6B clear laminated glass

      - Ceiling: Radially segmented easy clean and scratch resistant white Melamine OR Formica colour ref: XXXXX

      - Dustcover finish: Easy clean and scratch resistant white Melamine OR Formica colour ref: XXXXX

      - Lighting: Six No. 12VAC/DC LED spotlights 350lm, colour temperature 3000k, diameter 79mm, beam angle 38° and lifetime ≥ 30000 hours OR 12VAC/DC LED down lights 960 lm, colour temp. 3000K, diameter 172 mm and Life time 30000 hours for optimum lighting pattern without strobe effect

      - Climate Control / Air Curtain: Consult ASSA ABLOY for further details or Not required

      - Canopy cover: 180 OR 360 Degree weather resistant cover draining to water spouts OR Not required

      - Insulation: Cellular PE RG30 insulation to the canopy fascia and underside of the external dustcover, calculated U value of the canopy 1.96 W/m²K OR Not required

      - Ground ring: Circular stainless steel 40 x 40 section formed to suit internal diameter, supplied with height and level adjustable fixing brackets OR Not required

      - Matting: EMCO 517G Black rubber OR EMCO 517R Black carpet OR Not required

      Operation and control system:

      - CDC control unit with digital encoder for position and speed control, plug-in connections and switched mode power supply 100 – 240V

      - Operation: Power assisted manual operation and auto park

      - Two mode control switch: Standard surface OR Flush mounted

      - Power Assist; Low energy power is applied to the door set to make it lighter to move from stationary and at low speed

      - Manual speed control: Digitally monitored and individually controlled. Gentle braking is applied automatically on reaching the chosen upper manual speed limit. Project setting: X.X RPM

      - Park Assist; When users stop pushing the door, the operator will automatically return the door set to park position with all door leaves in contact with the outer walls (Max 1.6j kinetic energy)

      - Park control: Automatic parking brake, arrests the door between each activation to eliminate unwanted rotation (hold force parameter range; 0 – 99%), released by external impulse (specify type) OR Not required. Project setting: XX %

      - Reverse torque control: Protects against damage, ensures greater reliability and reduces the risk of injury as well as operational costs in the event that the door is misused and pushed in the wrong direction

      - Passive soft rubber safety edges: To outer wall leading mullion and door leaf bottom rail reduce the risk of crush injury

      - Emergency stop, on the inner leading mullion: Standard surface or flush mounted

      - Plug and play graphic service interface provides comprehensive & intuitive parameter control, enabling each installation to be tailored to the client’s present and future needs

      Dimensions:

      - Internal diameter: 1800 / 2100 / 2400 / 2700 / 3000mm

      - Overall diameter: XXXXmm (Int. Diameter + 88mm Std. OR + 222mm for NCD)

      - 3 wing door Opening width (TW): 793 / 943 / 1093 / 1243 / 1393mm

      - 4 wing door Opening width (TW): 1191 / 1403 / 1615 / 1827 / 2039 mm

      - Internal height: XXXXmm (Maximum 3000mm)

      - Fascia height: 200mm OR XXXXmm (Maximum 1250mm). Overall height XXXXmm

      Locking mechanism:

      - One OR Two manual single point espagnolette deadlocks and dust proof floor keep to the turnstile OR Rugged frame night closing doors with Euro hook lock OR Rugged frame night closing doors with multipoint deadlock and EN1627:2011 RC3 burglary resistance (Min. 340mm Fascia Height / Max. Int. Hgt. 2600mm)

      Warranty:

      Standard 1 Year warranty

    Technical specification
    • Unique ref.revolving_RD100
    • Product familyAutomatic Revolving Doors
    • Product groupby ASSA ABLOY
    • TypeObject (single object)
    • Date of publishing2023-01-31
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inCzech Republic
    Classification
    • BIMobject CategoryDoors - Revolving
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_30_20_70
    • Uniclass 2015 DescriptionRevolving doorset systems
    • CSI MasterFormat 2014 Code08 42 33
    • CSI MasterFormat 2014 TitleRevolving Door Entrances
    • OmniClass Number23-13 33 21 11 13
    • OmniClass TitleRevolving Door Aluminum-Framed Entrances
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Europe Asia Africa South America Oceania
    Åland Islands
    Afghanistan
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Equatorial Guinea
    Palau
    Germany
    Iran
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Ethiopia
    Samoa
    Guernsey
    Japan
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Guinea
    Tokelau
    Ireland
    Kuwait
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Kenya
    Tuvalu
    Italy
    Laos
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Liberia
    Vanuatu
    Latvia
    Macau
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit