Publish your products
Sliding Door ASSA ABLOY SL500 Forced Entry Resistant - Medium Stile - Single Slide

Sliding Door ASSA ABLOY SL500 Forced Entry Resistant - Medium Stile - Single Slide

The ASSA ABLOY SL500 Forced Entry Resistant automatic sliding door provides an array of features that help secure your place of business against outside forces. Equipped with full impact glass to stay in place along  with a Forced Entry Resistance rating of Grade 25 and availability  in overall frame widths of up to 16’ for bi-parts, 9’ for single slides and overall frame heights of 104”,  the ASSA ABLOY SL500 Forced Entry Resistant sliding door is the perfect choice for locations where a high level of protection and durability is needed


Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.

Specification
    • Max overall frame width: 16’ bi-part, 9’ single slide
    • Max overall frame height: 104”
    • Full impact dry glazed system
    • Narrow stile design
    • On-site glass replacement
    • Full break out or fixed sidelite configurations
    • Standard 1- 3/4" muntin bars (4" optional) 
    • ASTM F842-17 Grade 25 Forced Entry Resistance Rating
    • Replaceable track
    • 9/16" glass
Technical specification
  • Unique ref.SL500-Forced-Entry-Medium-Single-Slide
  • TypeObject (single object)
  • Date of publishing2020-08-03
  • Edition number1
Related
  • Material mainAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Sliding
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • CSI MasterFormat 2014 Code08 42 29.23
  • CSI MasterFormat 2014 TitleSliding Automatic Entrances

Region availability

North America
Canada
Mexico
Puerto Rico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit