We are using cookies to provide our services

By using our services you agree to our use of cookies

;

ASSA ABLOY SL500 Resilience R104 - Medium Stile - Bi-Part

Unique ref.: SL500-Resilience-R104-Medium-BiPart
Brand: ASSA ABLOY Entrance Systems
Product family: Sliding
Product group: Hurricane Resistant
Date of publishing: 2018-09-26
Edition number: 1
Type: Object (single object)

ASSA ABLOY Resilience R104 is a premium product offering medium and narrow stile door panels, an innovative dry glazing system, 80 PSF design pressure and missile impact rating for Category E essential facilities, meeting all of your hurricane door requirements. With pleasing aesthetics and a single point unlocking per operable panel to comply with NFPA 101 Life Safety Code, and availability in both Category D and Category E configurations, the ASSA ABLOY SL500 Resilience R104 is the definitive choice for hurricane resistant automatic doors.


Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.

80 PSF Design Pressure.
Max overall frame width: 16’ bi-part.
Max overall frame height: 104”.
State of Florida approval.
Miami Date approval (pending).
Full Dry Glazed System.
Medium Stile Design Compliance with NFPA 101 life safety code. 
Category D Configuration.
Category E Configuration option for essential facilities.


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Sliding
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L4133
Uniclass 1.4 Description: Sliding
Uniclass 2.0 Code: SS-25-30-20-77
Uniclass 2.0 Description: Sliding Doorset Systems
NBS Reference Code: 25-30-20-77
NBS Reference Description: Sliding Doorset Systems
CSI MasterFormat 2014 Code: 08 42 29.23
CSI MasterFormat 2014 Title: Sliding Automatic Entrances
This product is available in:
North America
  • Canada
  • Mexico
  • Puerto Rico
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1982025&tabidx=education&company=ASSA+ABLOY+Entrance+Systems&subtabidx=osp

BIMobject SEEK Properties

Doors - Sliding

Name Value
Cladding Material Aluminum
Door Style Bi-Part Sliding
Hurricane Resistant Tested True
Uniform Structural Wind Load 70 psf

All BIM objects are real products from real manufacturers confirmed and approved