We are using cookies to provide our services

By using our services you agree to our use of cookies

;

ASSA ABLOY SL500 Resilience R104 - Medium Stile - Single Slide

Unique ref.: SL500-Resilience-R104-Medium-Single
Brand: ASSA ABLOY Entrance Systems
Product family: Sliding
Product group: Hurricane Resistant
Date of publishing: 2018-12-14
Edition number: 1
Type: Object (single object)
Download (2)

ASSA ABLOY Resilience R104 is a premium product offering medium and narrow stile door panels, an innovative dry glazing system, 80 PSF design pressure and missile impact rating for Category E essential facilities, meeting all of your hurricane door requirements. With pleasing aesthetics and a single point unlocking per operable panel to comply with NFPA 101 Life Safety Code, and availability in both Category D and Category E configurations, the ASSA ABLOY SL500 Resilience R104 is the definitive choice for hurricane resistant automatic doors.


Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.

80 PSF Design Pressure.
Max overall frame width: 9’ single slide.
Max overall frame height: 104”
State of Florida approval.
Miami Date approval (pending).
Full Dry Glazed System.
Medium Stile Design Compliance with NFPA 101 life safety code.
Category D Configuration.
Category E Configuration option for essential facilities.


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Sliding
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L4133
Uniclass 1.4 Description: Sliding
Uniclass 2.0 Code: SS-25-30-20-77
Uniclass 2.0 Description: Sliding Doorset Systems
NBS Reference Code: 25-30-20-77
NBS Reference Description: Sliding Doorset Systems
CSI MasterFormat 2014 Code: 08 42 29.23
CSI MasterFormat 2014 Title: Sliding Automatic Entrances
This product is available in:
North America
  • Canada
  • Mexico
  • Puerto Rico
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1982025&tabidx=education&company=ASSA+ABLOY+Entrance+Systems&subtabidx=osp

BIMobject SEEK Properties

Doors - Sliding

Name Value
Cladding Material Aluminum
Hurricane Resistant Tested True
Intended Function Single Sliding
Uniform Structural Wind Load 70 psf

All BIM objects are real products from real manufacturers confirmed and approved