We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ASSA ABLOY SL500 T67 - Surface mounted - no transom

Unique ref.: SL500-T67-SA-NO-TRANSOM
Brand: ASSA ABLOY Entrance Systems
Product family: Slide
Product group: Telescopic
Date of publishing: 2017-08-29
Edition number: 1
Type: Object (single object)
Download (2)

Until now, the average pair of 3’0” x 7’0” manual swing doors could be challenging to navigate due to the limited 32” (813mm) clear door opening, small foot print and cross traffic concerns. Enter the revolutionary ASSA ABLOY SL500 T67 telescopic sliding door. Specifically designed to fit the same door opening provided by a pair of 3’0” x 7’0” manual swing doors, only a minimum of 72” (1829mm) of overall frame width is required to transform your entryway with no less than 46” of usable door opening. Whether new construction or retrofit applications, look to ASSA ABLOY SL500 T67 to automate virtually any small entryway.

Requiring a minimum of 72" of overall frame width.
Providing no less than 46” of usable door opening.
Full breakout.
ASHRAE 90.1 compliance.


Material main: Aluminium
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Doors - Sliding
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L4133
Uniclass 1.4 Description: Sliding
Uniclass 2.0 Code: SS-25-30-20-77
Uniclass 2.0 Description: Sliding Doorset Systems
NBS Reference Code: 25-30-20-77
NBS Reference Description: Sliding Doorset Systems
CSI MasterFormat 2014 Code: 08 42 29.23
CSI MasterFormat 2014 Title: Sliding Automatic Entrances
This product is available in:
North America
  • Canada
  • Mexico
  • Puerto Rico
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1982025&tabidx=education&company=ASSA+ABLOY+Entrance+Systems&subtabidx=osp

BIMobject®