We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ASSA ABLOY SL500 CGL - overhead concealed

Unique ref.: SL500_CGL
Brand: ASSA ABLOY Entrance Systems
Product family: Sliding
Product group: All Glass
Date of publishing: 2017-08-29
Edition number: 1
Type: Object (single object)
Download (3)

ASSA ABLOY SL500 CGL overhead concealed features sleek styling and unobstructed views to help you create an entrance that is appealing, functional and unforgettable. ASSA ABLOY SL500 CGL features the same powerful operator found in the standard ASSA ABLOY SL500 sliding door system. The dazzling aesthetics extend right up to the door header, with a sleek, tapered header design that sits flush mounted to both the interior and exterior for seamless integration.

Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.

Attractive, shallow header sits flush to jamb or curtain wall providing remarkable aesthetics.
Spanning 16’ without intermediate support.
Dual carriage wheels standard for increased stability and performance.
4", 7”, and 10” bottom rails.
Inconspicuous lock is available in bottom rail without compromising aesthetics.
Tinted or etched glass can also be provided for an extra element of style.


Material main: Aluminium
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Doors - Sliding
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L4133
Uniclass 1.4 Description: Sliding
Uniclass 2.0 Code: SS-25-30-20-77
Uniclass 2.0 Description: Sliding Doorset Systems
NBS Reference Code: 25-30-20-77
NBS Reference Description: Sliding Doorset Systems
CSI MasterFormat 2014 Code: 08 42 29.23
CSI MasterFormat 2014 Title: Sliding Automatic Entrances
This product is available in:
North America
  • Canada
  • Mexico
  • Puerto Rico
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1982025&tabidx=education&company=ASSA+ABLOY+Entrance+Systems&subtabidx=osp

All BIM objects are real products from real manufacturers confirmed and approved