Publish your products
Sliding Door ASSA ABLOY VersaMax 2.0 Telescopic Touchless - overhead concealed
Sliding Door ASSA ABLOY VersaMax 2.0 Telescopic Touchless - overhead concealed
Sliding Door ASSA ABLOY VersaMax 2.0 Telescopic Touchless - overhead concealed
Sliding Door ASSA ABLOY VersaMax 2.0 Telescopic Touchless - overhead concealed
Sliding Door ASSA ABLOY VersaMax 2.0 Telescopic Touchless - overhead concealed

    Sliding Door ASSA ABLOY VersaMax 2.0 Telescopic Touchless - overhead concealed

    The ASSA ABLOY VersaMax 2.0 Touchless Telescopic ICU door system automatically opens for patients and staff with a jamb or wall mounted wave plate, making it ideal for critical care environments. Providing not only convenient access to an ICU room, it significantly reduces contact with door handles to help reduce the risk of spreading disease. Additionally, an overhead presence sensor ensures safe, precise operation. The telescopic configuration maximizes door opening space by 33%, while patent pending Flush Bolt-Free technology makes breakout a simple process. For single slide packages, optional InteGlass is also available for electronic glass systems, seamlessly integrated within the ASSA ABLOY VersaMax 2.0 ICU door and header using UL listed components. Smoke rated packages are available certified to UL1784.

    Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.

    ASSA ABLOY

    Specification
    • Flush Bolt-Free breakout technology for convenient breakout.
      InteGlass™ electric glass platform for electronic glass panels.
      Smoke rated package certified to UL1784 (single slide only).
      Your choice of activation device including jamb or wall mounted, card reader or remote switch.
      MicroShield™ antimicrobial coating available.

    Technical specification
    • Unique ref.VersaMax_Tele_Touchless_OHC
    • TypeObject (single object)
    • Date of publishing2017-08-29
    • Edition number1
    Related
    • Material mainAluminium
    Classification
    • BIMobject CategoryDoors - Sliding
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • CSI MasterFormat 2014 Code08 42 29.23
    • CSI MasterFormat 2014 TitleSliding Automatic Entrances

    Region availability

    North America
    Canada
    Mexico
    Puerto Rico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit