Publish your products
400HP Series High Performance Door System
400HP Series High Performance Door System

    400HP Series High Performance Door System

    The ASTA AMERICA 400HP Series High Performance Door Series is the pinnacle of performance in Rolling Steel door systems. Engineered for durability, security, and seamless fast-moving operation up to 24” per second in the open direction. With unmatched strength, reliability, and performance the 400HP Door Series ensures maximum protection and operational efficiency for any industrial, commercial, or high cycle application requiring higher performance.

    VALUE – The 400HP Series is a fraction of the cost of High Speed products with the added benefits of greater security and durability.

    SPEED – Operation up to 3x faster than a standard service door, with speeds up to 24”/sec opening and 12”/sec closing.

    CYCLE LIFE – With 400k cycles standard and 2 year warranty, the 400HP series springless barrel system provides 16x the standard service door cycle life.

    ENVIRONMENTAL – With a fast-operating VFD (variable frequency drive) motor, the 400HP can help control heating and cooling costs, while reducing operating energy consumption.

    DC MOTOR – The soft-start/soft-stop SecureDrive motor has higher starting torque, speed control, and requires minimal maintenance.

    SAFETY – Photo eyes and light curtain provide two points of entrapment protection, plus built-in SecureGUARD safety through integrated inertia brake and anti-drop safety mechanism.

    Specification
    • STANDARD FEATURES: 

      • 3-piece structural steel guides, minimum 3/16” steel with factory applied UHMW anti-wear strip 
      • Guides, bottom bars, and headplates are powder coated black at the factory
      • UL325 compliant, NEMA rated photo eye sensors
      • UL325 compliant, 3ft. or 6ft. NEMA rated light curtain
      • Springless Barrel – For high cycle usage with Universal Left/Right Handing
      • Soft-Start / Soft-Stop DC Motor - reduces wear and tear, extending operational life 

      OPTIONS:

      • Vision Panels: 5” x ¾” cut out spaced approximately 3” apart and covered with clear Lexan (Flat Slat only)
      • High Cycle: Cycle life upgradeable to 600,000 cycles or three years
      • Traffic Light Kit: 3ft. IP68 LED
      • ASTA QuickPak crating: significantly reduces install time, costs, and damage
      • Brush Seal: Header and jamb brush seal with aluminum retainer
    Technical specification
    • Unique ref.400hp-series-high-performance-rolling-steel-door-system
    • Product familyRolling Steel Doors
    • Product groupHigh Performance
    • TypeObject (single object)
    • Date of publishing2026-11-18
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 33 00
    • CSI MasterFormat 2014 TitleCoiling Doors and Grilles
    • OmniClass Number23-17 11 13 25 11
    • OmniClass TitleRoller Shutter Overhead Metal Doors

    Region availability

    North America
    Canada
    Mexico
    United States