Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
astralpool/products/f70058fe-bdaa-4d73-9730-e80e0c347c26
Home
Categories
Sports & Recreation
Swimming Pool
Inlet suction nozzle Ø 38 in AISI-316L for pool
Available in United States
AstralPool Fluidra
Follow
Inlet suction nozzle Ø 38 in AISI-316L for pool
Suction nozzle 11/2" external thread. Manufactured in AISI-316L stainless steel. Push-fit connection 05684 required. Complies with standards: EN 16582-1 EN 16713-2 EN 13451-1-3
Download
Technical specification
Technical specification
Unique ref.
inlet-hose-connectors-38-aisi-316l-pool
Type
Object (single object)
Date of publishing
2024-03-01
Edition number
1
Classification
Classification
BIMobject Category
Sports & Recreation - Swimming Pool
Similar products
Soake Pools
Precast Concrete Plunge Pool, Full Plunge (13′x7′)
Download
Soake Pools
Precast Concrete Plunge Pool, Cold Plunge (4′x4′)
Download
Plungie
Plungie Max, 20' x 10' Precast Concrete Pool
4.2
(
13
)
Download
Plungie
Plungie Original, 15' x 8' Precast Concrete Pool
3.9
(
19
)
Download
Poolins
Poolins Up Recta Large swimming pool
Download
AstralPool Fluidra
Compact Dosage Tank
4.8
(
5
)
Download